DU® self-lubricating split bushings offer very good wear and low friction performance over a wide range of loads, speeds and temperatures in dry running conditions.
51 - 75 of 317 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

B (in)

Di (in)

Do (in)

Part Number

B

Di

Do

CAD

16DU12 N/A 0.75 in N/A 1 in N/A 1 1/8 in N/A
16DU16 N/A 1 in N/A 1 in N/A 1 1/8 in N/A
16DU20 N/A 1.25 in N/A 1 in N/A 1 1/8 in N/A
16DU24 N/A 1.5 in N/A 1 in N/A 1 1/8 in N/A
18DU06 N/A 0.375 in N/A 1 1/8 in N/A 1 9/32 in N/A
18DU10 N/A 0.625 in N/A 1 1/8 in N/A 1 9/32 in N/A
18DU12 N/A 0.75 in N/A 1 1/8 in N/A 1 9/32 in N/A
18DU16 N/A 1 in N/A 1 1/8 in N/A 1 9/32 in N/A
20DU06 N/A 0.375 in N/A 1 1/4 in N/A 1 13/32 in N/A
20DU12 N/A 0.75 in N/A 1 1/4 in N/A 1 13/32 in N/A
20DU14 N/A 0.875 in N/A 1 1/4 in N/A 1 13/32 in N/A
20DU16 N/A 1 in N/A 1 1/4 in N/A 1 13/32 in N/A
20DU20 N/A 1.25 in N/A 1 1/4 in N/A 1 13/32 in N/A
20DU28 N/A 1.75 in N/A 1 1/4 in N/A 1 13/32 in N/A
22DU12 N/A 0.75 in N/A 1 3/8 in N/A 1 17/32 in N/A
22DU16 N/A 1 in N/A 1 3/8 in N/A 1 17/32 in N/A
22DU24 N/A 1.5 in N/A 1 3/8 in N/A 1 17/32 in N/A
22DU28 N/A 1.75 in N/A 1 3/8 in N/A 1 17/32 in N/A
24DU08 N/A 0.5 in N/A 1 1/2 in N/A 1 21/32 in N/A
24DU16 N/A 1 in N/A 1 1/2 in N/A 1 21/32 in N/A
24DU18 N/A 1.125 in N/A 1 1/2 in N/A 1 21/32 in N/A
24DU20 N/A 1.25 in N/A 1 1/2 in N/A 1 21/32 in N/A
24DU24 N/A 1.5 in N/A 1 1/2 in N/A 1 21/32 in N/A
24DU32 N/A 2 in N/A 1 1/2 in N/A 1 21/32 in N/A
26DU16 N/A 1 in N/A 1 5/8 in N/A 1 25/32 in N/A
51 - 75 of 317 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »