DU® self-lubricating split bushings offer very good wear and low friction performance over a wide range of loads, speeds and temperatures in dry running conditions.
Part Number |
B |
Di |
Do |
CAD |
|---|---|---|---|---|
| 36DU36 | N/A 2.25 in | N/A 2 1/4 in | N/A 2 7/16 in |
N/A
|
| 36DU40 | N/A 2.5 in | N/A 2 1/4 in | N/A 2 7/16 in |
N/A
|
| 36DU48 | N/A 3 in | N/A 2 1/4 in | N/A 2 7/16 in |
N/A
|
| 36DU56 | N/A 3.5 in | N/A 2 1/4 in | N/A 2 7/16 in |
N/A
|
| 36DU60 | N/A 3.75 in | N/A 2 1/4 in | N/A 2 7/16 in |
N/A
|
| 36DU64 | N/A 4 in | N/A 2 1/4 in | N/A 2 7/16 in |
N/A
|
| 36DU72 | N/A 4.5 in | N/A 2 1/4 in | N/A 2 7/16 in |
N/A
|
| 40DU16 | N/A 1 in | N/A 2 1/2 in | N/A 2 11/16 in |
N/A
|
| 40DU26 | N/A 1.625 in | N/A 2 1/2 in | N/A 2 11/16 in |
N/A
|
| 40DU32 | N/A 2 in | N/A 2 1/2 in | N/A 2 11/16 in |
N/A
|
| 40DU40 | N/A 2.5 in | N/A 2 1/2 in | N/A 2 11/16 in |
N/A
|
| 40DU48 | N/A 3 in | N/A 2 1/2 in | N/A 2 11/16 in |
N/A
|
| 40DU56 | N/A 3.5 in | N/A 2 1/2 in | N/A 2 11/16 in |
N/A
|
| 40DU60 | N/A 3.75 in | N/A 2 1/2 in | N/A 2 11/16 in |
N/A
|
| 40DU64 | N/A 4 in | N/A 2 1/2 in | N/A 2 11/16 in |
N/A
|
| 40DU72 | N/A 4.5 in | N/A 2 1/2 in | N/A 2 11/16 in |
N/A
|
| 40DU76 | N/A 4.75 in | N/A 2 1/2 in | N/A 2 11/16 in |
N/A
|
| 44DU32 | N/A 2 in | N/A 2 3/4 in | N/A 2 15/16 in |
N/A
|
| 44DU36 | N/A 2.25 in | N/A 2 3/4 in | N/A 2 15/16 in |
N/A
|
| 44DU40 | N/A 2.5 in | N/A 2 3/4 in | N/A 2 15/16 in |
N/A
|
| 44DU48 | N/A 3 in | N/A 2 3/4 in | N/A 2 15/16 in |
N/A
|
| 44DU56 | N/A 3.5 in | N/A 2 3/4 in | N/A 2 15/16 in |
N/A
|
| 44DU60 | N/A 3.75 in | N/A 2 3/4 in | N/A 2 15/16 in |
N/A
|
| 44DU64 | N/A 4 in | N/A 2 3/4 in | N/A 2 15/16 in |
N/A
|
| 44DU72 | N/A 4.5 in | N/A 2 3/4 in | N/A 2 15/16 in |
N/A
|