Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
DU® self-lubricating split bushings offer very good wear and low friction performance over a wide range of loads, speeds and temperatures in dry running conditions.
301 - 317 of 317 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

B (in)

Di (in)

Do (in)

Part Number

B

Di

Do

CAD

108DU48 N/A 3 in N/A 6 3/4 in N/A 6 15/16 in N/A CAD Icon (for items table)
108DU56 N/A 3.5 in N/A 6 3/4 in N/A 6 15/16 in N/A CAD Icon (for items table)
108DU60 N/A 3.75 in N/A 6 3/4 in N/A 6 15/16 in N/A CAD Icon (for items table)
108DU64 N/A 4 in N/A 6 3/4 in N/A 6 15/16 in N/A CAD Icon (for items table)
108DU72 N/A 4.5 in N/A 6 3/4 in N/A 6 15/16 in N/A CAD Icon (for items table)
108DU76 N/A 4.75 in N/A 6 3/4 in N/A 6 15/16 in N/A CAD Icon (for items table)
108DU80 N/A 5 in N/A 6 3/4 in N/A 6 15/16 in N/A CAD Icon (for items table)
112DU32 N/A 2 in N/A 7 in N/A 7 3/16 in N/A CAD Icon (for items table)
112DU36 N/A 2.25 in N/A 7 in N/A 7 3/16 in N/A CAD Icon (for items table)
112DU40 N/A 2.5 in N/A 7 in N/A 7 3/16 in N/A CAD Icon (for items table)
112DU48 N/A 3 in N/A 7 in N/A 7 3/16 in N/A CAD Icon (for items table)
112DU56 N/A 3.5 in N/A 7 in N/A 7 3/16 in N/A CAD Icon (for items table)
112DU60 N/A 3.75 in N/A 7 in N/A 7 3/16 in N/A CAD Icon (for items table)
112DU64 N/A 4 in N/A 7 in N/A 7 3/16 in N/A CAD Icon (for items table)
112DU72 N/A 4.5 in N/A 7 in N/A 7 3/16 in N/A CAD Icon (for items table)
112DU76 N/A 4.75 in N/A 7 in N/A 7 3/16 in N/A CAD Icon (for items table)
112DU80 N/A 5 in N/A 7 in N/A 7 3/16 in N/A CAD Icon (for items table)
301 - 317 of 317 | Results Per Page | View | Unit of Measure
« 6 7