DU® self-lubricating split bushings offer very good wear and low friction performance over a wide range of loads, speeds and temperatures in dry running conditions.
Part Number |
B |
Di |
Do |
CAD |
|---|---|---|---|---|
| 70DU48 | N/A 3 in | N/A 4 3/8 in | N/A 4 9/16 in |
N/A
|
| 70DU56 | N/A 3.5 in | N/A 4 3/8 in | N/A 4 9/16 in |
N/A
|
| 70DU60 | N/A 3.75 in | N/A 4 3/8 in | N/A 4 9/16 in |
N/A
|
| 70DU64 | N/A 4 in | N/A 4 3/8 in | N/A 4 9/16 in |
N/A
|
| 70DU72 | N/A 4.5 in | N/A 4 3/8 in | N/A 4 9/16 in |
N/A
|
| 70DU76 | N/A 4.75 in | N/A 4 3/8 in | N/A 4 9/16 in |
N/A
|
| 70DU80 | N/A 5 in | N/A 4 3/8 in | N/A 4 9/16 in |
N/A
|
| 72DU32 | N/A 2 in | N/A 4 1/2 in | N/A 4 11/16 in |
N/A
|
| 72DU36 | N/A 2.25 in | N/A 4 1/2 in | N/A 4 11/16 in |
N/A
|
| 72DU40 | N/A 2.5 in | N/A 4 1/2 in | N/A 4 11/16 in |
N/A
|
| 72DU48 | N/A 3 in | N/A 4 1/2 in | N/A 4 11/16 in |
N/A
|
| 72DU56 | N/A 3.5 in | N/A 4 1/2 in | N/A 4 11/16 in |
N/A
|
| 72DU60 | N/A 3.75 in | N/A 4 1/2 in | N/A 4 11/16 in |
N/A
|
| 72DU64 | N/A 4 in | N/A 4 1/2 in | N/A 4 11/16 in |
N/A
|
| 72DU72 | N/A 4.5 in | N/A 4 1/2 in | N/A 4 11/16 in |
N/A
|
| 72DU76 | N/A 4.75 in | N/A 4 1/2 in | N/A 4 11/16 in |
N/A
|
| 72DU80 | N/A 5 in | N/A 4 1/2 in | N/A 4 11/16 in |
N/A
|
| 76DU32 | N/A 2 in | N/A 4 3/4 in | N/A 4 15/16 in |
N/A
|
| 76DU36 | N/A 2.25 in | N/A 4 3/4 in | N/A 4 15/16 in |
N/A
|
| 76DU40 | N/A 2.5 in | N/A 4 3/4 in | N/A 4 15/16 in |
N/A
|
| 76DU48 | N/A 3 in | N/A 4 3/4 in | N/A 4 15/16 in |
N/A
|
| 76DU56 | N/A 3.5 in | N/A 4 3/4 in | N/A 4 15/16 in |
N/A
|
| 76DU60 | N/A 3.75 in | N/A 4 3/4 in | N/A 4 15/16 in |
N/A
|
| 76DU64 | N/A 4 in | N/A 4 3/4 in | N/A 4 15/16 in |
N/A
|
| 76DU72 | N/A 4.5 in | N/A 4 3/4 in | N/A 4 15/16 in |
N/A
|