126 - 150 of 170 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

ep

CAD

7050DU N/A 50 mm N/A 75 mm N/A 70 mm N/A 2.5 mm N/A
7070DU N/A 70 mm N/A 75 mm N/A 70 mm N/A 2.5 mm N/A
7560DU N/A 60 mm N/A 80 mm N/A 75 mm N/A 2.5 mm N/A
7580DU N/A 80 mm N/A 80 mm N/A 75 mm N/A 2.5 mm N/A
8040DU N/A 40 mm N/A 85 mm N/A 80 mm N/A 2.5 mm N/A
8060DU N/A 60 mm N/A 85 mm N/A 80 mm N/A 2.5 mm N/A
8080DU N/A 80 mm N/A 85 mm N/A 80 mm N/A 2.5 mm N/A
80100DU N/A 100 mm N/A 85 mm N/A 80 mm N/A 2.5 mm N/A
8530DU N/A 30 mm N/A 90 mm N/A 85 mm N/A 2.5 mm N/A
8560DU N/A 60 mm N/A 90 mm N/A 85 mm N/A 2.5 mm N/A
85100DU N/A 100 mm N/A 90 mm N/A 85 mm N/A 2.5 mm N/A
9060DU N/A 60 mm N/A 95 mm N/A 90 mm N/A 2.5 mm N/A
90100DU N/A 100 mm N/A 95 mm N/A 90 mm N/A 2.5 mm N/A
9560DU N/A 60 mm N/A 100 mm N/A 95 mm N/A 2.5 mm N/A
95100DU N/A 100 mm N/A 100 mm N/A 95 mm N/A 2.5 mm N/A
10050DU N/A 50 mm N/A 105 mm N/A 100 mm N/A 2.5 mm N/A
10060DU N/A 60 mm N/A 105 mm N/A 100 mm N/A 2.5 mm N/A
100115DU N/A 115 mm N/A 105 mm N/A 100 mm N/A 2.5 mm N/A
10560DU N/A 60 mm N/A 110 mm N/A 105 mm N/A 2.5 mm N/A
105115DU N/A 115 mm N/A 110 mm N/A 105 mm N/A 2.5 mm N/A
11060DU N/A 60 mm N/A 115 mm N/A 110 mm N/A 2.5 mm N/A
110115DU N/A 115 mm N/A 115 mm N/A 110 mm N/A 2.5 mm N/A
11550DU N/A 50 mm N/A 120 mm N/A 115 mm N/A 2.5 mm N/A
11570DU N/A 70 mm N/A 120 mm N/A 115 mm N/A 2.5 mm N/A
12050DU N/A 50 mm N/A 125 mm N/A 120 mm N/A 2.5 mm N/A
126 - 150 of 170 | Results Per Page | View | Unit of Measure
« 6 7