26 - 50 of 125 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

Oil hole-Ø dL

ep

CAD

MB2020DX N/A 20 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A
MB2025DX N/A 25 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A
MB2030DX N/A 30 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A
MB2215DX N/A 15 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A
MB2220DX N/A 20 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A
MB2225DX N/A 25 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A
MB2230DX N/A 30 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A
MB2415DX N/A 15 mm N/A 27 mm N/A 24 mm N/A 6 mm N/A 1.5 mm N/A
MB2420DX N/A 20 mm N/A 27 mm N/A 24 mm N/A 6 mm N/A 1.5 mm N/A
MB2425DX N/A 25 mm N/A 27 mm N/A 24 mm N/A 6 mm N/A 1.5 mm N/A
MB2430DX N/A 30 mm N/A 27 mm N/A 24 mm N/A 6 mm N/A 1.5 mm N/A
MB2515DX N/A 15 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A
MB2520DX N/A 20 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A
MB2525DX N/A 25 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A
MB2530DX N/A 30 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A
MB2820DX N/A 20 mm N/A 32 mm N/A 28 mm N/A 6 mm N/A 2 mm N/A
MB2830DX N/A 30 mm N/A 32 mm N/A 28 mm N/A 6 mm N/A 2 mm N/A
MB3020Dx N/A 20 mm N/A 34 mm N/A 30 mm N/A 6 mm N/A 2 mm N/A
MB3030DX N/A 30 mm N/A 34 mm N/A 30 mm N/A 6 mm N/A 2 mm N/A
MB3040DX N/A 40 mm N/A 34 mm N/A 30 mm N/A 6 mm N/A 2 mm N/A
MB3220DX N/A 20 mm N/A 36 mm N/A 32 mm N/A 6 mm N/A 2 mm N/A
MB3230DX N/A 30 mm N/A 36 mm N/A 32 mm N/A 6 mm N/A 2 mm N/A
MB3240DX N/A 40 mm N/A 36 mm N/A 32 mm N/A 6 mm N/A 2 mm N/A
MB3520DX N/A 20 mm N/A 39 mm N/A 35 mm N/A 6 mm N/A 2 mm N/A
MB3530DX N/A 30 mm N/A 39 mm N/A 35 mm N/A 6 mm N/A 2 mm N/A
26 - 50 of 125 | Results Per Page | View | Unit of Measure
1 2 3 4 5