26 - 39 of 39 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

B (in)

Di (in)

Do (in)

Part Number

B

Di

Ø dL

Do

CAD

030DXR016 N/A 1 in N/A 1 7/8 in N/A 5/16 in N/A 2 1/16 in N/A
030DXR024 N/A 1.5 in N/A 1 7/8 in N/A 5/16 in N/A 2 1/16 in N/A
030DXR032 N/A 1.875 in N/A 1 7/8 in N/A 5/16 in N/A 2 1/16 in N/A
030DXR036 N/A 2.25 in N/A 1 7/8 in N/A 5/16 in N/A 2 1/16 in N/A
032DXR016 N/A 1 in N/A 2 in N/A 5/16 in N/A 2 3/16 in N/A
032DXR024 N/A 1.5 in N/A 2 in N/A 5/16 in N/A 2 3/16 in N/A
032DXR032 N/A 2 in N/A 2 in N/A 5/16 in N/A 2 3/16 in N/A
040DXR024 N/A 1.5 in N/A 2 1/2 in N/A 5/16 in N/A 2 11/16 in N/A
040DXR032 N/A 2 in N/A 2 1/2 in N/A 5/16 in N/A 2 11/16 in N/A
040DXR040 N/A 2.5 in N/A 2 1/2 in N/A 5/16 in N/A 2 11/16 in N/A
048DXR024 N/A 1.5 in N/A 3 in N/A 5/16 in N/A 3 3/16 in N/A
048DXR032 N/A 2.5 in N/A 3 in N/A 5/16 in N/A 3 3/16 in N/A
048DXR040 N/A 2.5 in N/A 3 in N/A 5/16 in N/A 3 3/16 in N/A
048DXR048 N/A 3 in N/A 3 in N/A 5/16 in N/A 3 3/16 in N/A
26 - 39 of 39 | Results Per Page | View | Unit of Measure
1 2