Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - hard chrome plated (MFG option).
  • Race - 17-4 PH stainless steel - heat treated.
  • Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAM-6EZ-10 = Zerk type grease fitting, HXAM-6EF-10 = Flush type grease fitting.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: HXAM-3E-10K.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
101 - 150 of 156 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

HXAM-10EF-10 N/A Right Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.687 in N/A 5/8-18 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-10EF-10 N/A Left Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.687 in N/A 5/8-18 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAM-10EF-10K N/A Right Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.687 in N/A 5/8-18 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-10EF-10K N/A Left Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.687 in N/A 5/8-18 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAM-10EZ-10 N/A Right Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.687 in N/A 5/8-18 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-10EZ-10 N/A Left Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.687 in N/A 5/8-18 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAM-10EZ-10K N/A Right Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.687 in N/A 5/8-18 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-10EZ-10K N/A Left Hand N/A .6250 in N/A 1.200 in N/A .577 in N/A 2.875 in N/A 1.750 in N/A 1.687 in N/A 5/8-18 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAM-12E-10 N/A Right Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A 34,065 lbs N/A CAD Icon (for items table)
HXAB-12E-10 N/A Left Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A 34,065 lbs N/A CAD Icon (for items table)
HXAM-12E-10K N/A Right Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A 34,065 lbs N/A CAD Icon (for items table)
HXAB-12E-10K N/A Left Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A 34,065 lbs N/A CAD Icon (for items table)
HXAM-12EF-10 N/A Right Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-12EF-10 N/A Left Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAM-12EF-10K N/A Right Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-12EF-10K N/A Left Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAM-12EZ-10 N/A Right Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-12EZ-10 N/A Left Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAM-12EZ-10K N/A Right Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-12EZ-10K N/A Left Hand N/A .7500 in N/A 1.280 in N/A .630 in N/A 3.375 in N/A 2.000 in N/A 1.875 in N/A 3/4-16 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAM-14E-10 N/A Right Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A 35,670 lbs N/A CAD Icon (for items table)
HXAB-14E-10 N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A 35,670 lbs N/A CAD Icon (for items table)
HXAM-14E-10K N/A Right Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A 35,670 lbs N/A CAD Icon (for items table)
HXAB-14E-10K N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A 35,670 lbs N/A CAD Icon (for items table)
HXAM-14EF-10 N/A Right Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-14EF-10 N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAM-14EF-10K N/A Right Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-14EF-10K N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAM-14EZ-10 N/A Right Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-14EZ-10 N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAM-14EZ-10K N/A Right Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-14EZ-10K N/A Left Hand N/A .8750 in N/A 1.400 in N/A .635 in N/A 3.750 in N/A 2.200 in N/A 2.000 in N/A 7/8-14 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAM-16E-10 N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A 64,393 lbs N/A CAD Icon (for items table)
HXAB-16E-10 N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A 64,393 lbs N/A CAD Icon (for items table)
HXAM-16E-10K N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A 64,393 lbs N/A CAD Icon (for items table)
HXAB-16E-10K N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A 64,393 lbs N/A CAD Icon (for items table)
HXAM-16EF-10 N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-16EF-10 N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAM-16EF-10K N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-16EF-10K N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAM-16EZ-10 N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-16EZ-10 N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAM-16EZ-10K N/A Right Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-16EZ-10K N/A Left Hand N/A 1.0000 in N/A 1.875 in N/A .845 in N/A 4.125 in N/A 2.725 in N/A 2.125 in N/A 1 1/4-12 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAM-20E-10 N/A Right Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 2.875 in N/A 1 1/4-12 N/A 78,050 lbs N/A CAD Icon (for items table)
HXAB-20E-10 N/A Left Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 2.875 in N/A 1 1/4-12 N/A 78,050 lbs N/A CAD Icon (for items table)
HXAM-20E-10K N/A Right Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 2.875 in N/A 1 1/4-12 N/A 78,050 lbs N/A CAD Icon (for items table)
HXAB-20E-10K N/A Left Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 2.875 in N/A 1 1/4-12 N/A 78,050 lbs N/A CAD Icon (for items table)
HXAM-20EF-10 N/A Right Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 2.875 in N/A 1 1/4-12 N/A Consult Engineering Department N/A CAD Icon (for items table)
HXAB-20EF-10 N/A Left Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 2.875 in N/A 1 1/4-12 N/A Consult Engineering Department N/A CAD Icon (for items table)
101 - 150 of 156 | Results Per Page | View | Unit of Measure
1 2 3 4