• Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
  • As applicable, keyslots will conform to NAS 559.
26 - 50 of 156 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

HXAG-4E-10 N/A Left Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 5/16-24 N/A .002 Max. N/A 8,509 lbs N/A
HXAW-4E-10K N/A Right Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 5/16-24 N/A .002 Max. N/A 8,509 lbs N/A
HXAG-4E-10K N/A Left Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 5/16-24 N/A .002 Max. N/A 8,509 lbs N/A
HXAW-4EF-10 N/A Right Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAG-4EF-10 N/A Left Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAW-4EF-10K N/A Right Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAG-4EF-10K N/A Left Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAW-4EZ-10 N/A Right Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAG-4EZ-10 N/A Left Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAW-4EZ-10K N/A Right Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAG-4EZ-10K N/A Left Hand N/A .2500 in N/A .593 in N/A .265 in N/A 1.625 in N/A 1.000 in N/A .937 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAW-5E-10 N/A Right Hand N/A .3125 in N/A .813 in N/A .355 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 5/16-24 N/A .002 Max. N/A 9,151 lbs N/A
HXAG-5E-10 N/A Left Hand N/A .3125 in N/A .813 in N/A .355 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 5/16-24 N/A .002 Max. N/A 9,151 lbs N/A
HXAW-5E-10K N/A Right Hand N/A .3125 in N/A .813 in N/A .355 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 5/16-24 N/A .002 Max. N/A 9,151 lbs N/A
HXAG-5E-10K N/A Left Hand N/A .3125 in N/A .813 in N/A .355 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 5/16-24 N/A .002 Max. N/A 9,151 lbs N/A
HXAW-5EF-10 N/A Right Hand N/A .3125 in N/A .813 in N/A .355 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAG-5EF-10 N/A Left Hand N/A .3125 in N/A .813 in N/A .355 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAW-5EF-10K N/A Right Hand N/A .3125 in N/A .813 in N/A .355 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAG-5EF-10K N/A Left Hand N/A .3125 in N/A .813 in N/A .355 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAW-5EZ-10 N/A Right Hand N/A .3125 in N/A .813 in N/A .355 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAG-5EZ-10 N/A Left Hand N/A .3125 in N/A .813 in N/A .355 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAW-5EZ-10K N/A Right Hand N/A .3125 in N/A .813 in N/A .355 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAG-5EZ-10K N/A Left Hand N/A .3125 in N/A .813 in N/A .355 in N/A 1.812 in N/A 1.125 in N/A 1.062 in N/A 5/16-24 N/A .002 Max. N/A Consult Engineering N/A
HXAW-5E-11 N/A Right Hand N/A .3125 in N/A .625 in N/A .265 in N/A 1.375 in N/A .875 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A 5,817 lbs N/A
HXAG-5E-11 N/A Left Hand N/A .3125 in N/A .625 in N/A .265 in N/A 1.375 in N/A .875 in N/A .750 in N/A 5/16-24 N/A .002 Max. N/A 5,817 lbs N/A
26 - 50 of 156 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »