Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
  • As applicable, keyslots will conform to NAS 559.
151 - 156 of 156 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

HXAW-20EF-10K N/A Right Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 3.125 in N/A 1 1/4-12 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-20EF-10K N/A Left Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 3.125 in N/A 1 1/4-12 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-20EZ-10 N/A Right Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 3.125 in N/A 1 1/4-12 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-20EZ-10 N/A Left Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 3.125 in N/A 1 1/4-12 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAW-20EZ-10K N/A Right Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 3.125 in N/A 1 1/4-12 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
HXAG-20EZ-10K N/A Left Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 3.125 in N/A 1 1/4-12 N/A .002 Max. N/A Consult Engineering N/A CAD Icon (for items table)
151 - 156 of 156 | Results Per Page | View | Unit of Measure
1 2 3 4