Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8ET-10K.
  • As applicable, keyslots will conform to NAS 559.
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

HXAW-20ET-10K N/A Right Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 3.125 in N/A 1 1/4-12 N/A 78,050 lbs N/A CAD Icon (for items table)
HXAG-20ET-10K N/A Left Hand N/A 1.2500 in N/A 1.875 in N/A 1.015 in N/A 5.000 in N/A 3.125 in N/A 3.125 in N/A 1 1/4-12 N/A 78,050 lbs N/A CAD Icon (for items table)
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2