Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
697904339789 | Description N/A FCX 3.5 HUB 4-1/2 1X1/2KW | Bore Size N/A 4-1/2 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904337068 | Description N/A FCX 3.5 HUB 4-1/4 1X1/2KW | Bore Size N/A 4-1/4 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904337075 | Description N/A FCX 3.5 HUB 4-1/8 1X1/2KW | Bore Size N/A 4-1/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904335828 | Description N/A FCX 3.5 HUB 4-3/16 1X1/2KW | Bore Size N/A 4-3/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904337112 | Description N/A FCX 3.5 HUB 4-3/8 1X1/2KW | Bore Size N/A 4-3/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904335842 | Description N/A FCX 3.5 HUB 4-5/16 1X1/2KW | Bore Size N/A 4-5/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904338478 | Description N/A FCX 3.5 HUB 4-7/16 1X1/2KW | Bore Size N/A 4-7/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333329 | Description N/A FCX 4 HUB 3-13/16 1X1/2KW | Bore Size N/A 3-13/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904331219 | Description N/A FCX 4 HUB 3-15/16 1X1/2KW | Bore Size N/A 3-15/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904332223 | Description N/A FCX 4 HUB 3-7/8 1X1/2KW | Bore Size N/A 3-7/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904337044 | Description N/A FCX 4 HUB 4" 1X1/2KW | Bore Size N/A 4 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904335774 | Description N/A FCX 4 HUB 4-1/16 1X1/2KW | Bore Size N/A 4-1/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904341362 | Description N/A FCX 4 HUB 4-1/2 1X1/2KW | Bore Size N/A 4-1/2 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904338409 | Description N/A FCX 4 HUB 4-1/4 1X1/2KW | Bore Size N/A 4-1/4 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904338294 | Description N/A FCX 4 HUB 4-1/8 1X1/2KW | Bore Size N/A 4-1/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904337105 | Description N/A FCX 4 HUB 4-3/16 1X1/2KW | Bore Size N/A 4-3/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904339840 | Description N/A FCX 4 HUB 4-3/8 1X1/2KW | Bore Size N/A 4-3/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904337129 | Description N/A FCX 4 HUB 4-5/16 1X1/2KW | Bore Size N/A 4-5/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904339864 | Description N/A FCX 4 HUB 4-7/16 1X1/2KW | Bore Size N/A 4-7/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904334562 | Description N/A FCX 4.5 HUB 3-13/16 1X1/2KW | Bore Size N/A 3-13/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904332155 | Description N/A FCX 4.5 HUB 3-15/16 1X1/2KW | Bore Size N/A 3-15/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333435 | Description N/A FCX 4.5 HUB 3-7/8 1X1/2KW | Bore Size N/A 3-7/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904338386 | Description N/A FCX 4.5 HUB 4" 1X1/2KW | Bore Size N/A 4 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904337051 | Description N/A FCX 4.5 HUB 4-1/16 1X1/2KW | Bore Size N/A 4-1/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333459 | Description N/A FCX 4.5 HUB 4-1/2 1X1/2KW | Bore Size N/A 4-1/2 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |