Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904340402 | Description N/A FCX 3.5 HUB 80MM P7 22X5.4MMKW | Bore Size N/A 80 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904340419 | Description N/A FCX 3.5 HUB 85MM P7 22X5.4MMKW | Bore Size N/A 85 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904364422 | Description N/A FCX 3.5 HUB 90MM P7 25X5.4MMKW | Bore Size N/A 90 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904364477 | Description N/A FCX 3.5 HUB 95MM P7 25X5.4MMKW | Bore Size N/A 95 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904341652 | Description N/A FCX 4 HUB 100MM P7 28X6.4MM KW | Bore Size N/A 100 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904332315 | Description N/A FCX 4 HUB 110MM P7 28X6.4MM KW | Bore Size N/A 110 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904336016 | Description N/A FCX 4 HUB 115MM P7 32X7.4MM KW | Bore Size N/A 115 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904338706 | Description N/A FCX 4 HUB 120MM P7 32X7.4MM KW | Bore Size N/A 120 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904340105 | Description N/A FCX 4 HUB 125MM P7 32X7.4MM KW | Bore Size N/A 125 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904341690 | Description N/A FCX 4 HUB 130MM P7 32X7.4MM KW | Bore Size N/A 130 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904341706 | Description N/A FCX 4 HUB 140MM P7 36X8.4MM KW | Bore Size N/A 140 mm | Keyway Size (W x D) N/A 36X8.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904337457 | Description N/A FCX 4 HUB 65MM P7 18X4.4MM KW | Bore Size N/A 65 mm | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904334883 | Description N/A FCX 4 HUB 70MM P7 20X4.9MM KW | Bore Size N/A 70 mm | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904335996 | Description N/A FCX 4 HUB 71MM P7 20X4.9MM KW | Bore Size N/A 71 mm | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904346985 | Description N/A FCX 4 HUB 75MM P7 20X4.9MM KW | Bore Size N/A 75 mm | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904342079 | Description N/A FCX 4 HUB 80MM P7 22X5.4MM KW | Bore Size N/A 80 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904342086 | Description N/A FCX 4 HUB 85MM P7 22X5.4MM KW | Bore Size N/A 85 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904364439 | Description N/A FCX 4 HUB 90MM P7 25X5.4MM KW | Bore Size N/A 90 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904364361 | Description N/A FCX 4 HUB 95MM P7 25X5.4MM KW | Bore Size N/A 95 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904332308 | Description N/A FCX 4.5 HUB 100MMP7 28X6.4MMKW | Bore Size N/A 100 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904337365 | Description N/A FCX 4.5 HUB 110MMP7 28X6.4MMKW | Bore Size N/A 110 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904340082 | Description N/A FCX 4.5 HUB 115MMP7 32X7.4MMKW | Bore Size N/A 115 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904338713 | Description N/A FCX 4.5 HUB 120MMP7 32X7.4MMKW | Bore Size N/A 120 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904340112 | Description N/A FCX 4.5 HUB 125MMP7 32X7.4MMKW | Bore Size N/A 125 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904338737 | Description N/A FCX 4.5 HUB 130MMP7 32X7.4MMKW | Bore Size N/A 130 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |