Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904334821 | Description N/A FCX 1 HUB 38MM P7 10X3.3MM KW | Bore Size N/A 38 mm | Keyway Size (W x D) N/A 10X3.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904334838 | Description N/A FCX 2.5 HUB 40MM P7 12X3.3MMKW | Bore Size N/A 40 mm | Keyway Size (W x D) N/A 12X3.3MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904334845 | Description N/A FCX 3.5 HUB 48MM P7 14X3.8MMKW | Bore Size N/A 48 mm | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904334852 | Description N/A FCX 2.5 HUB 55MM P7 16X4.3MMKW | Bore Size N/A 55 mm | Keyway Size (W x D) N/A 16X4.3MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904334869 | Description N/A FCX 2 HUB 63MM P7 18X4.4MM KW | Bore Size N/A 63 mm | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904334876 | Description N/A FCX 3.5 HUB 65MM P7 18X4.4MMKW | Bore Size N/A 65 mm | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904334883 | Description N/A FCX 4 HUB 70MM P7 20X4.9MM KW | Bore Size N/A 70 mm | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904334890 | Description N/A FCX 3 HUB 75MMP7 20MMX4.9MM KW | Bore Size N/A 75 mm | Keyway Size (W x D) N/A 20MMX4.9MM mm | Nominal Torque N/A 135,700 N·m15,332 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904335996 | Description N/A FCX 4 HUB 71MM P7 20X4.9MM KW | Bore Size N/A 71 mm | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904336016 | Description N/A FCX 4 HUB 115MM P7 32X7.4MM KW | Bore Size N/A 115 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904336023 | Description N/A FCX 2 HUB 20MM P7 6X2.8MM KW | Bore Size N/A 20.00 mm | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904336030 | Description N/A FCX 1.5 HUB 26MM P7 8MMX3.3MM | Bore Size N/A 26 mm | Keyway Size (W x D) N/A 8MMX3.3MM mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904336047 | Description N/A FCX 2 HUB 38MM P7 10X3.3MM KW | Bore Size N/A 38 mm | Keyway Size (W x D) N/A 10X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904336054 | Description N/A FCX 1.5 HUB 42MM P7 12MMX3.3MM | Bore Size N/A 42 mm | Keyway Size (W x D) N/A 12MMX3.3MM mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904336061 | Description N/A FCX 2 HUB 50MM P7 14X3.8MM KW | Bore Size N/A 50 mm | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904336078 | Description N/A FCX 2 HUB 60MM P7 18X4.4MM KW | Bore Size N/A 60 mm | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904336085 | Description N/A FCX 3 HUB 63MMP7 18MMX4.4MM KW | Bore Size N/A 63 mm | Keyway Size (W x D) N/A 18MMX4.4MM mm | Nominal Torque N/A 135,700 N·m15,332 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904336092 | Description N/A FCX 3.5 HUB 70MM P7 20X4.9MMKW | Bore Size N/A 70 mm | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904336108 | Description N/A FCX 3.5 HUB 75MM P7 20X4.9MMKW | Bore Size N/A 75 mm | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904336115 | Description N/A FCX 4.5 HUB 80MM P7 22X5.4MMKW | Bore Size N/A 80 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904336122 | Description N/A FCX 4.5 HUB 85MM P7 22X5.4MMKW | Bore Size N/A 85 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904337365 | Description N/A FCX 4.5 HUB 110MMP7 28X6.4MMKW | Bore Size N/A 110 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904337389 | Description N/A FCX 1.5 HUB 20MM P7 6MMX2.8MM | Bore Size N/A 20.00 mm | Keyway Size (W x D) N/A 6MMX2.8MM mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904337396 | Description N/A FCX 2 HUB 25MM P7 8X3.3MM KW | Bore Size N/A 25.00 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904337402 | Description N/A FCX 1.5 HUB 38MM P7 10MMX3.3MM | Bore Size N/A 38 mm | Keyway Size (W x D) N/A 10MMX3.3MM mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |