Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
697904337181 | Description N/A FCX 4 HUB 5-13/16 1-1/2X3/4KW | Bore Size N/A 5-13/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904331318 | Description N/A FCX 4 HUB 5-3/16 1-1/4X5/8KW | Bore Size N/A 5-3/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904335927 | Description N/A FCX 4 HUB 5-3/4 1-1/2X3/4KW | Bore Size N/A 5-3/4 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904338539 | Description N/A FCX 4 HUB 5-3/8 1-1/4X5/8KW | Bore Size N/A 5-3/8 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904338546 | Description N/A FCX 4 HUB 5-5/16 1-1/4X5/8KW | Bore Size N/A 5-5/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904341515 | Description N/A FCX 4 HUB 5-5/8 1-1/2X3/4KW | Bore Size N/A 5-5/8 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904338553 | Description N/A FCX 4 HUB 5-7/16 1-1/4X5/8KW | Bore Size N/A 5-7/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904335958 | Description N/A FCX 4 HUB 5-7/8 1-1/2X3/4KW | Bore Size N/A 5-7/8 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904339956 | Description N/A FCX 4 HUB 5-9/16 1-1/2X3/4KW | Bore Size N/A 5-9/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333527 | Description N/A FCX 4 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904338300 | Description N/A FCX 4.5 HUB 3" 3/4X3/8KW | Bore Size N/A 3 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904332094 | Description N/A FCX 4.5 HUB 3-1/16 3/4X3/8KW | Bore Size N/A 3-1/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333268 | Description N/A FCX 4.5 HUB 3-1/2 7/8X7/16KW | Bore Size N/A 3-1/2 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904332117 | Description N/A FCX 4.5 HUB 3-1/4 3/4X3/8KW | Bore Size N/A 3-1/4 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333299 | Description N/A FCX 4.5 HUB 3-1/8 3/4X3/8KW | Bore Size N/A 3-1/8 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333312 | Description N/A FCX 4.5 HUB 3-11/16 7/8X7/16KW | Bore Size N/A 3-11/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904334562 | Description N/A FCX 4.5 HUB 3-13/16 1X1/2KW | Bore Size N/A 3-13/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904332155 | Description N/A FCX 4.5 HUB 3-15/16 1X1/2KW | Bore Size N/A 3-15/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333350 | Description N/A FCX 4.5 HUB 3-3/16 3/4X3/8KW | Bore Size N/A 3-3/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904334586 | Description N/A FCX 4.5 HUB 3-3/4 7/8X7/16KW | Bore Size N/A 3-3/4 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904331240 | Description N/A FCX 4.5 HUB 3-3/8 7/8X7/16KW | Bore Size N/A 3-3/8 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904337013 | Description N/A FCX 4.5 HUB 3-5/16 7/8X7/16KW | Bore Size N/A 3-5/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904334609 | Description N/A FCX 4.5 HUB 3-5/8 7/8X7/16KW | Bore Size N/A 3-5/8 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904331264 | Description N/A FCX 4.5 HUB 3-7/16 7/8X7/16KW | Bore Size N/A 3-7/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333435 | Description N/A FCX 4.5 HUB 3-7/8 1X1/2KW | Bore Size N/A 3-7/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |