Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904338522 | Description N/A FCX 5 HUB 5-13/16 1-1/2X3/4KW | Bore Size N/A 5-13/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341492 | Description N/A FCX 5 HUB 5-15/16 1-1/2X3/4KW | Bore Size N/A 5-15/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904333497 | Description N/A FCX 5 HUB 5-3/16 1-1/4X5/8KW | Bore Size N/A 5-3/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904337198 | Description N/A FCX 5 HUB 5-3/4 1-1/2X3/4KW | Bore Size N/A 5-3/4 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341508 | Description N/A FCX 5 HUB 5-3/8 1-1/4X5/8KW | Bore Size N/A 5-3/8 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904337204 | Description N/A FCX 5 HUB 5-5/16 1-1/4X5/8 KW | Bore Size N/A 5-5/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904337211 | Description N/A FCX 5 HUB 5-5/8 1-1/2X3/4KW | Bore Size N/A 5-5/8 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341522 | Description N/A FCX 5 HUB 5-7/16 1-1/4X5/8KW | Bore Size N/A 5-7/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904338560 | Description N/A FCX 5 HUB 5-7/8 1-1/2X3/4KW | Bore Size N/A 5-7/8 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904337235 | Description N/A FCX 5 HUB 5-9/16 1-1/2X3/4KW | Bore Size N/A 5-9/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341546 | Description N/A FCX 5 HUB 6" 1-1/2X3/4KW | Bore Size N/A 6 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904338577 | Description N/A FCX 5 HUB 6.9375 1-1/2X3/4KW | Bore Size N/A 6.9375 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904339970 | Description N/A FCX 5 HUB 6-1/16 1-1/2X3/4KW | Bore Size N/A 6-1/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341553 | Description N/A FCX 5 HUB 6-1/2 1-1/2X3/4KW | Bore Size N/A 6-1/2 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904339987 | Description N/A FCX 5 HUB 6-1/4 1-1/2X3/4KW | Bore Size N/A 6-1/4 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341560 | Description N/A FCX 5 HUB 6-1/8 1-1/2X3/4KW | Bore Size N/A 6-1/8 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904331325 | Description N/A FCX 5 HUB 6-11/16 1-3/4X3/4KW | Bore Size N/A 6-11/16 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904332278 | Description N/A FCX 5 HUB 6-13/16 1-3/4X3/4KW | Bore Size N/A 6-13/16 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904334760 | Description N/A FCX 5 HUB 6-3/16 1-1/2X3/4KW | Bore Size N/A 6-3/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904339994 | Description N/A FCX 5 HUB 6-3/4 1-3/4X3/4KW | Bore Size N/A 6-3/4 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904337266 | Description N/A FCX 5 HUB 6-3/8 1-1/2X3/4KW | Bore Size N/A 6-3/8 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341577 | Description N/A FCX 5 HUB 6-5/16 1-1/2X3/4KW | Bore Size N/A 6-5/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904338614 | Description N/A FCX 5 HUB 6-5/8 1-3/4X3/4KW | Bore Size N/A 6-5/8 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341584 | Description N/A FCX 5 HUB 6-7/16 1-1/2X3/4KW | Bore Size N/A 6-7/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904337280 | Description N/A FCX 5 HUB 6-7/8 1-3/4X3/4KW | Bore Size N/A 6-7/8 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |