Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
51 - 100 of 416 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904331073 N/A FCX-1-HUB-1-5/16-5/16X5/32KW; N/A 1-5/16 in N/A 5/16X5/32 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A
697904333077 N/A FCX-2-HUB-1-5/8-3/8X3/16KW; N/A 1-5/8 in N/A 3/8x3/16 in N/A 44,850 in·lb5,067 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
697904333091 N/A FCX-2-HUB-1-7/16-3/8X3/16KW; N/A 1-7/16 in N/A 3/8x3/16 in N/A 44,850 in·lb5,067 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
697904334425 N/A FCX-2.5-HUB-1-7/8-1/2X1/4KW; N/A 1-7/8 in N/A 1/2X1/4 in N/A 79,700 in·lb9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
697904334449 N/A FCX-2.5-HUB-2"-1/2X1/4KW; N/A 2 in N/A 1/2X1/4 in N/A 79,700 in·lb9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
697904335590 N/A FCX-3-HUB-2-1/16-1/2X1/4KW; N/A 2-1/16 in N/A 1/2X1/4 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904338287 N/A FCX-4-HUB-2-1/2-5/8X5/16KW; N/A 2-1/2 in N/A 5/8X5/16 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904335613 N/A FCX-3-HUB-2-1/4-1/2X1/4KW; N/A 2-1/4 in N/A 1/2X1/4 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904335620 N/A FCX-3-HUB-2-1/8-1/2X1/4KW; N/A 2-1/8 in N/A 1/2X1/4 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904336917 N/A FCX-3.5-HUB-2-11/16-5/8X5/16KW; N/A 2-11/16 in N/A 5/8X5/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904336931 N/A FCX-3.5-HUB-2-15/16-3/4X3/8KW; N/A 2-15/16 in N/A 3/4X3/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904338317 N/A FCX-4-HUB-2-15/16-3/4X3/8KW; N/A 2-15/16 in N/A 3/4X3/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904334548 N/A FCX-2.5-HUB-2-3/8-5/8X5/16KW; N/A 2-3/8 in N/A 5/8X5/16 in N/A 79,700 in·lb9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
697904341461 N/A FCX-5-HUB-3-7/16-7/8X7/16KW; N/A 3-7/16 in N/A 7/8X7/16 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904337303 N/A FCX-3.5-HUB-4-5/8-1-1/4X5/8KW; N/A 4-5/8 in N/A 1-1/4x5/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904337358 N/A FCX-3.5-HUB-5"-1-1/4X5/8KW; N/A 5 in N/A 1-1/4x5/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904331820 N/A FCX-1.5-HUB-1-1/16-1/4X1/8KW; N/A 1 1/16 in N/A 1/4x1/8 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
697904331851 N/A FCX-1.5-HUB-1-1/8-1/4X1/8KW; N/A 1 1/8 in N/A 1/4x1/8 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
697904334371 N/A FCX-2.5-HUB-1-11/16-3/8X3/16KW; N/A 1-11/16 in N/A 3/8x3/16 in N/A 79,700 in·lb9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
697904333015 N/A FCX-2-HUB-13/16-3/16X3/32KW; N/A 13/16 in N/A 3/16X3/32 in N/A 44,850 in·lb5,067 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
697904335545 N/A FCX-3-HUB-1-3/4-3/8X3/16KW; N/A 1-3/4 in N/A 3/8x3/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904331066 N/A FCX-1-HUB-15/16-1/4X1/8KW; N/A 15/16 in N/A 1/4x1/8 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A
697904333060 N/A FCX-2-HUB-1-5/16-5/16X5/32KW; N/A 1-5/16 in N/A 5/16X5/32 in N/A 44,850 in·lb5,067 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
697904334418 N/A FCX-2.5-HUB-1-5/8-3/8X3/16KW; N/A 1-5/8 in N/A 3/8x3/16 in N/A 79,700 in·lb9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
697904331110 N/A FCX-1-HUB-1-7/8-1/2X1/4KW; N/A 1-7/8 in N/A 1/2X1/4 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A
697904335569 N/A FCX-3-HUB-1-7/8-1/2X1/4KW; N/A 1-7/8 in N/A 1/2X1/4 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904333138 N/A FCX-2-HUB-1-9/16-3/8X3/16KW; N/A 1-9/16 in N/A 3/8x3/16 in N/A 44,850 in·lb5,067 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
697904335583 N/A FCX-3-HUB-2"-1/2X1/4KW; N/A 2 in N/A 1/2X1/4 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904332056 N/A FCX-1.5-HUB-2-1/16-1/2X1/4KW; N/A 2 1/16 in N/A 1/2X1/4 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
697904336870 N/A FCX-3.5-HUB-2-1/16-1/2X1/4KW; N/A 2-1/16 in N/A 1/2X1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904332063 N/A FCX-1.5-HUB-2-1/4-1/2X1/4KW; N/A 2 1/4 in N/A 1/2X1/4 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
697904336894 N/A FCX-3.5-HUB-2-1/4-1/2X1/4KW; N/A 2-1/4 in N/A 1/2X1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904336900 N/A FCX-3.5-HUB-2-1/8-1/2X1/4KW; N/A 2-1/8 in N/A 1/2X1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904333220 N/A FCX-2-HUB-2-13/16-3/4X3/8KW; N/A 2-13/16 in N/A 3/4X3/8 in N/A 44,850 in·lb5,067 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
697904332100 N/A FCX-1.5-HUB-2-3/16-1/2X1/4KW; N/A 2 3/16 in N/A 1/2X1/4 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
697904334531 N/A FCX-2.5-HUB-2-3/4-5/8X5/16KW; N/A 2-3/4 in N/A 5/8X5/16 in N/A 79,700 in·lb9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
697904335682 N/A FCX-3-HUB-2-3/8-5/8X5/16KW; N/A 2-3/8 in N/A 5/8X5/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904337006 N/A FCX-3.5-HUB-2-7/8-3/4X3/8KW; N/A 2-7/8 in N/A 3/4X3/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904337020 N/A FCX-3.5-HUB-3"-3/4X3/8KW; N/A 3 in N/A 3/4X3/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904334616 N/A FCX-2.5-HUB-3-1/16-3/4X3/8KW; N/A 3-1/16 in N/A 3/4X3/8 in N/A 79,700 in·lb9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
697904341638 N/A FCX-5-HUB-4-7/8-1-1/4X5/8KW; N/A 4-7/8 in N/A 1-1/4x5/8 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904332940 N/A FCX-2-HUB-1-1/16-1/4X1/8KW; N/A 1-1/16 in N/A 1/4x1/8 in N/A 44,850 in·lb5,067 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
697904332971 N/A FCX-2-HUB-1-1/8-1/4X1/8KW; N/A 1-1/8 in N/A 1/4x1/8 in N/A 44,850 in·lb5,067 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
697904331004 N/A FCX-1-HUB-1-11/16-3/8X3/16KW; N/A 1-11/16 in N/A 3/8x3/16 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A
697904335514 N/A FCX-3-HUB-1-11/16-3/8X3/16KW; N/A 1-11/16 in N/A 3/8x3/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904331035 N/A FCX-1-HUB-1-3/16-1/4X1/8KW; N/A 1-3/16 in N/A 1/4x1/8 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A
697904331929 N/A FCX-1.5-HUB-1-3/8-5/16X5/32KW; N/A 1 3/8 in N/A 5/16X5/32 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
697904331936 N/A FCX-1.5-HUB-15/16-1/4X1/8KW; N/A 15/16 in N/A 1/4x1/8 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
697904331080 N/A FCX-1-HUB-1-5/8-3/8X3/16KW; N/A 1-5/8 in N/A 3/8x3/16 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A
697904335552 N/A FCX-3-HUB-1-5/8-3/8X3/16KW; N/A 1-5/8 in N/A 3/8x3/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
51 - 100 of 416 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »