Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
151 - 200 of 416 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904337075 N/A FCX-3.5-HUB-3-11/16-7/8X7/16KW; N/A 3-11/16 in N/A 7/8X7/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904335804 N/A FCX-3-HUB-3-13/16-1"X1/2KW; N/A 3-13/16 in N/A 1x1/2 in N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904341393 N/A FCX-5-HUB-3-13/16-1"X1/2KW; N/A 3-13/16 in N/A 1x1/2 in N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904339826 N/A FCX-4.5-HUB-3-15/16-1"X1/2KW; N/A 4-15/16 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904335828 N/A FCX-3-HUB-3-3/16-3/4X3/8KW; N/A 3-3/16 in N/A 3/4X3/8 in N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904339833 N/A FCX-4.5-HUB-3-3/16-3/4X3/8KW; N/A 4-3/4 in N/A 3/4X3/8 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904337112 N/A FCX-3.5-HUB-3-3/4-7/8X7/16KW; N/A 3-3/4 in N/A 7/8X7/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904335842 N/A FCX-3-HUB-3-3/8-7/8X7/16KW; N/A 3-3/8 in N/A 7/8X7/16 in N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904341430 N/A FCX-5-HUB-3-3/8-7/8X7/16KW; N/A 3-3/8 in N/A 7/8X7/16 in N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904338478 N/A FCX-4-HUB-3-5/16-7/8X7/16KW; N/A 3-5/16 in N/A 7/8X7/16 in N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904335866 N/A FCX-3-HUB-3-5/8-7/8X7/16KW; N/A 3-5/8 in N/A 7/8X7/16 in N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904341454 N/A FCX-5-HUB-3-5/8-7/8X7/16KW; N/A 3-5/8 in N/A 7/8X7/16 in N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904334722 N/A FCX-2.5-HUB-3-7/16-7/8X7/16KW; N/A 5 in N/A 7/8X7/16 in N/A 9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
697904332018 N/A FCX-1.5-HUB-1-9/16-3/8X3/16KW; N/A 1 9/16 in N/A 3/8x3/16 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
697904332032 N/A FCX-1.5-HUB-2"-1/2X1/4KW; N/A 2 in N/A 1/2X1/4 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
697904335606 N/A FCX-3-HUB-2-1/2-5/8X5/16KW; N/A 2-1/2 in N/A 5/8X5/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904334487 N/A FCX-2.5-HUB-2-1/8-1/2X1/4KW; N/A 2-7/8 in N/A 1/2X1/4 in N/A 9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
697904335637 N/A FCX-3-HUB-2-11/16-5/8X5/16KW; N/A 2-11/16 in N/A 5/8X5/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904336924 N/A FCX-3.5-HUB-2-13/16-3/4X3/8KW; N/A 2-13/16 in N/A 3/4X3/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904336948 N/A FCX-3.5-HUB-2-3/16-1/2X1/4KW; N/A 2-3/16 in N/A 1/2X1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904338324 N/A FCX-4-HUB-2-3/4-5/8X5/16KW; N/A 2-3/4 in N/A 5/8X5/16 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904332148 N/A FCX-1.5-HUB-2-5/16-5/8X5/16KW; N/A 2 1/3 in N/A 5/8X5/16 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
697904333329 N/A FCX-2-HUB-2-5/8-5/8X5/16KW; N/A 2-5/8 in N/A 5/8X5/16 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
697904332179 N/A FCX-1.5-HUB-2-7/16-5/8X5/16KW; N/A 2 4/9 in N/A 5/8X5/16 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
697904335712 N/A FCX-3-HUB-2-7/16-5/8X5/16KW; N/A 2-7/16 in N/A 5/8X5/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904335736 N/A FCX-3-HUB-2-9/16-5/8X5/16KW; N/A 2-9/16 in N/A 5/8X5/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904333411 N/A FCX-2-HUB-3"-3/4X3/8KW; N/A 3 in N/A 3/4X3/8 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
697904341331 N/A FCX-5-HUB-3"-3/4X3/8KW; N/A 3 in N/A 3/4X3/8 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904338379 N/A FCX-4-HUB-3-1/16-3/4X3/8KW; N/A 3-1/16 in N/A 3/4X3/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904337044 N/A FCX-3.5-HUB-3-1/2-7/8X7/16KW; N/A 3-1/2 in N/A 7/8X7/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904335774 N/A FCX-3-HUB-3-1/4-3/4X3/8KW; N/A 3-1/4 in N/A 3/4X3/8 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904341362 N/A FCX-5-HUB-3-1/4-3/4X3/8KW; N/A 3-1/4 in N/A 3/4X3/8 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904338409 N/A FCX-4-HUB-3-1/8-3/4X3/8KW; N/A 3-1/8 in N/A 3/4X3/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904338294 N/A FCX-4-HUB-3-11/16-7/8X7/16KW; N/A 3-11/16 in N/A 7/8X7/16 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904339819 N/A FCX-4.5-HUB-3-13/16-1"X1/2KW; N/A 4-11/16 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904337099 N/A FCX-3.5-HUB-3-15/16-1"X1/2KW; N/A 3-15/16 in N/A 1x1/2 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904337105 N/A FCX-3.5-HUB-3-3/16-3/4X3/8KW; N/A 3-3/16 in N/A 3/4X3/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904341416 N/A FCX-5-HUB-3-3/16-3/4X3/8KW; N/A 3-3/16 in N/A 3/4X3/8 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904339840 N/A FCX-4.5-HUB-3-3/4-7/8X7/16KW; N/A 4-3/8 in N/A 7/8X7/16 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904337129 N/A FCX-3.5-HUB-3-3/8-7/8X7/16KW; N/A 3-3/8 in N/A 7/8X7/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904334708 N/A FCX-2.5-HUB-3-5/16-7/8X7/16KW; N/A 4-5/8 in N/A 7/8X7/16 in N/A 9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
697904339864 N/A FCX-4.5-HUB-3-5/16-7/8X7/16KW; N/A 4-7/16 in N/A 7/8X7/16 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904337143 N/A FCX-3.5-HUB-3-5/8-7/8X7/16KW; N/A 3-5/8 in N/A 7/8X7/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904335873 N/A FCX-3-HUB-3-7/16-7/8X7/16KW; N/A 3-7/16 in N/A 7/8X7/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
697904337167 N/A FCX-3.5-HUB-3-7/8-1"X1/2KW; N/A 3-7/8 in N/A 1x1/2 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904341478 N/A FCX-5-HUB-3-7/8-1"X1/2KW; N/A 3-7/8 in N/A 1x1/2 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904334746 N/A FCX-2.5-HUB-3-9/16-7/8X7/16KW; N/A 5-1/8 in N/A 7/8X7/16 in N/A 9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
697904339901 N/A FCX-4.5-HUB-3-9/16-7/8X7/16KW; N/A 5-11/16 in N/A 7/8X7/16 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904337181 N/A FCX-3.5-HUB-4"-1"X1/2KW; N/A 4 in N/A 1x1/2 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904338539 N/A FCX-4-HUB-4-1/16-1"X1/2KW; N/A 4-1/16 in N/A 1x1/2 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
151 - 200 of 416 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »