Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
301 - 350 of 416 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904341577 N/A FCX-5-HUB-4-3/16-1"X1/2KW; N/A 4-3/16 in N/A 1x1/2 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904338614 N/A FCX-4-HUB-4-3/4-1-1/4X5/8KW; N/A 4-3/4 in N/A 1-1/4x5/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904341584 N/A FCX-5-HUB-4-3/4-1-1/4X5/8KW; N/A 4-3/4 in N/A 1-1/4x5/8 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904337280 N/A FCX-3.5-HUB-4-3/8-1"X1/2KW; N/A 4-3/8 in N/A 1x1/2 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904340013 N/A FCX-4.5-HUB-4-3/8-1"X1/2KW; N/A 6-9/16 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904341591 N/A FCX-5-HUB-4-3/8-1"X1/2KW; N/A 4-3/8 in N/A 1x1/2 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904338645 N/A FCX-4-HUB-4-5/8-1-1/4X5/8KW; N/A 4-5/8 in N/A 1-1/4x5/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904341614 N/A FCX-5-HUB-4-5/8-1-1/4X5/8KW; N/A 4-5/8 in N/A 1-1/4x5/8 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904337310 N/A FCX-3.5-HUB-4-7/16-1"X1/2KW; N/A 4-7/16 in N/A 1x1/2 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904338652 N/A FCX-4-HUB-4-7/16-1"X1/2KW; N/A 4-7/16 in N/A 1x1/2 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904341621 N/A FCX-5-HUB-4-7/16-1"X1/2KW; N/A 4-7/16 in N/A 1x1/2 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904340037 N/A FCX-4.5-HUB-4-5/8-1-1/4X5/8KW; N/A 7-1/2 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904340044 N/A FCX-4.5-HUB-4-7/16-1"X1/2KW; N/A 7-3/8 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904337297 N/A FCX-3.5-HUB-4-5/16-1"X1/2KW; N/A 4-5/16 in N/A 1x1/2 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904337327 N/A FCX-3.5-HUB-4-7/8-1-1/4X5/8KW; N/A 4-7/8 in N/A 1-1/4x5/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904337341 N/A FCX-3.5-HUB-4-9/16-1-1/4X5/8KW; N/A 4-9/16 in N/A 1-1/4x5/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
697904346220 N/A FCX-7-HUB-10-2-1/2X7/8KW; N/A 10 in N/A 2-1/2X7/8 in N/A 1,638,750 in·lb185154 N·m N/A 2000 rpm N/A 8.69 in N/A 14.3 in363.3 mm N/A
697904338638 N/A FCX-4-HUB-4-5/16-1"X1/2KW; N/A 4-5/16 in N/A 1x1/2 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904338669 N/A FCX-4-HUB-4-7/8-1-1/4X5/8KW; N/A 4-7/8 in N/A 1-1/4x5/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904340051 N/A FCX-4.5-HUB-4-7/8-1-1/4X5/8KW; N/A 9-3/4 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904338676 N/A FCX-4-HUB-4-9/16-1-1/4X5/8KW; N/A 4-9/16 in N/A 1-1/4x5/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904340150 N/A FCX-4.5-HUB-5-3/16-1-1/4X5/8KW; N/A N/A 1-1/4x5/8 in5X2.3MM mm N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904340167 N/A FCX-4.5-HUB-5-3/4-1-1/2X3/4KW; N/A N/A 1-1/2X3/4 in5X2.3MM mm N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904341768 N/A FCX-5-HUB-5-5/16-1-1/4X5/8KW; N/A 5-5/16 in N/A 1-1/4x5/8 in6X3.8MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904341775 N/A FCX-5-HUB-5-5/8-1-1/2X3/4KW; N/A 5-5/8 in N/A 1-1/2X3/4 in6X2.8MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904338812 N/A FCX-4-HUB-5-7/16-1-1/4X5/8KW; N/A 5-7/16 in N/A 1-1/4x5/8 in6X2.8MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904338829 N/A FCX-4-HUB-5-7/8-1-1/2X3/4KW; N/A 5-7/8 in N/A 1-1/2X3/4 in6X2.8MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904338836 N/A FCX-4-HUB-5-9/16-1-1/2X3/4KW; N/A 5-9/16 in N/A 1-1/2X3/4 in8X3.3MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904340235 N/A FCX-4.5-HUB-6"-1-1/2X3/4KW; N/A N/A 1-1/2X3/4 in8X3.3MM mm N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904341843 N/A FCX-5-HUB-6-1/2-1-1/2X3/4KW; N/A 6-1/2 in N/A 1-1/2X3/4 in8X3.3MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904340273 N/A FCX-4.5-HUB-6-1/8-1-1/2X3/4KW; N/A N/A 1-1/2X3/4 in8X3.3MM mm N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904341881 N/A FCX-5-HUB-6-13/16-1-3/4X3/4KW; N/A 6-13/16 in N/A 1-3/4X3/4 in8X3.3MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904340310 N/A FCX-4.5-HUB-6-3/4-1-3/4X3/4KW; N/A N/A 1-3/4X3/4 in10X3.3MM mm N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904341911 N/A FCX-5-HUB-6-3/8-1-1/2X3/4KW; N/A 6-3/8 in N/A 1-1/2X3/4 in10X3.3MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904340341 N/A FCX-4.5-HUB-6-5/8-1-3/4X3/4KW; N/A N/A 1-3/4X3/4 in12X3.3MM mm N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904340372 N/A FCX-4.5-HUB-6-9/16-1-3/4X3/4KW; N/A N/A 1-3/4X3/4 in14X3.8MM mm N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904331363 N/A FCX-1-HUB-7/8-3/16X3/32KW; N/A 7/8 in N/A 3/16X3/32 in14X3.8MM mm N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A
697904341744 N/A FCX-5-HUB-5-3/4-1-1/2X3/4KW; N/A 5-3/4 in N/A 1-1/2X3/4 in5MMX2.3MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904338799 N/A FCX-4-HUB-5-5/16-1-1/4X5/8KW; N/A 5-5/16 in N/A 1-1/4x5/8 in6MMX2.8MM mm N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
697904340204 N/A FCX-4.5-HUB-5-7/16-1-1/4X5/8KW; N/A N/A 1-1/4x5/8 in6MMX2.8MM mm N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904340211 N/A FCX-4.5-HUB-5-7/8-1-1/2X3/4KW; N/A N/A 1-1/2X3/4 in6MMX2.8MM mm N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904340228 N/A FCX-4.5-HUB-5-9/16-1-1/2X3/4KW; N/A N/A 1-1/2X3/4 in8MMX3.3MM mm N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904341812 N/A FCX-5-HUB-6"-1-1/2X3/4KW; N/A 6 in N/A 1-1/2X3/4 in8MMX3.3MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904341836 N/A FCX-5-HUB-6-1/16-1-1/2X3/4KW; N/A 6-1/16 in N/A 1-1/2X3/4 in8MMX3.3MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904340266 N/A FCX-4.5-HUB-6-1/4-1-1/2X3/4KW; N/A N/A 1-1/2X3/4 in8MMX3.3MM mm N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904341867 N/A FCX-5-HUB-6-1/8-1-1/2X3/4KW; N/A 6-1/8 in N/A 1-1/2X3/4 in8MMX3.3MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904340303 N/A FCX-4.5-HUB-6-3/16-1-1/2X3/4KW; N/A N/A 1-1/2X3/4 in8MMX3.3MM mm N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
697904341904 N/A FCX-5-HUB-6-3/4-1-3/4X3/4KW; N/A 6-3/4 in N/A 1-3/4X3/4 in10MMX3.3MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904341935 N/A FCX-5-HUB-6-5/8-1-3/4X3/4KW; N/A 6-5/8 in N/A 1-3/4X3/4 in12MMX3.3MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
697904341966 N/A FCX-5-HUB-6-9/16-1-3/4X3/4KW; N/A 6-9/16 in N/A 1-3/4X3/4 in14MMX3.8MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
301 - 350 of 416 | Results Per Page | View | Unit of Measure
« 6 7 8 9