Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
697904337471 | Description N/A FCX 2 HUB 80MM P7 22X5.4MM KW | Bore Size N/A 80 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904340396 | Description N/A FCX 2 HUB 75MM P7 20X4.9MM KW | Bore Size N/A 75 mm | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904340389 | Description N/A FCX 2 HUB 70MM P7 20X4.9MM KW | Bore Size N/A 70 mm | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904345230 | Description N/A FCX 2 HUB 65MM P7 18X4.4MM KW | Bore Size N/A 65 mm | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904334869 | Description N/A FCX 2 HUB 63MM P7 18X4.4MM KW | Bore Size N/A 63 mm | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904336078 | Description N/A FCX 2 HUB 60MM P7 18X4.4MM KW | Bore Size N/A 60 mm | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904333619 | Description N/A FCX 2 HUB 55MM P7 16X4.3MM KW | Bore Size N/A 55 mm | Keyway Size (W x D) N/A 16X4.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904336061 | Description N/A FCX 2 HUB 50MM P7 14X3.8MM KW | Bore Size N/A 50 mm | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904333596 | Description N/A FCX 2 HUB 48MM P7 14X3.8MM KW | Bore Size N/A 48 mm | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341973 | Description N/A FCX 2 HUB 45MM P7 14X3.8MM KW | Bore Size N/A 45 mm | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904340358 | Description N/A FCX 2 HUB 42MM P7 12X3.3MM KW | Bore Size N/A 42 mm | Keyway Size (W x D) N/A 12X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904333589 | Description N/A FCX 2 HUB 40MM P7 12X3.3MM KW | Bore Size N/A 40 mm | Keyway Size (W x D) N/A 12X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904336047 | Description N/A FCX 2 HUB 38MM P7 10X3.3MM KW | Bore Size N/A 38 mm | Keyway Size (W x D) N/A 10X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904333572 | Description N/A FCX 2 HUB 35MM P7 10X3.3MM KW | Bore Size N/A 35 mm | Keyway Size (W x D) N/A 10X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904340327 | Description N/A FCX 2 HUB 32MM P7 10X3.3MM KW | Bore Size N/A 32.00 mm | Keyway Size (W x D) N/A 10X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341898 | Description N/A FCX 2 HUB 30MM P7 8X3.3MM KW | Bore Size N/A 30 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341874 | Description N/A FCX 2 HUB 29MM P7 8X3.3MM KW | Bore Size N/A 29 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341850 | Description N/A FCX 2 HUB 28MM P7 8X3.3MM KW | Bore Size N/A 28 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904340259 | Description N/A FCX 2 HUB 27MM P7 8X3.3MM KW | Bore Size N/A 27 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904340242 | Description N/A FCX 2 HUB 26MM P7 8X3.3MM KW | Bore Size N/A 26 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904337396 | Description N/A FCX 2 HUB 25MM P7 8X3.3MM KW | Bore Size N/A 25.00 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341829 | Description N/A FCX 2 HUB 24MM P7 8X3.3MM KW | Bore Size N/A 24.00 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341805 | Description N/A FCX 2 HUB 23MM P7 8X3.3MM KW | Bore Size N/A 23 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341799 | Description N/A FCX 2 HUB 22MM P7 6X2.8MM KW | Bore Size N/A 22 mm | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341782 | Description N/A FCX 2 HUB 21MM P7 6X2.8MM KW | Bore Size N/A 21 mm | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |