Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
697904342086 | Description N/A FCX 4 HUB 85MM P7 22X5.4MM KW | Bore Size N/A 85 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904340419 | Description N/A FCX 3.5 HUB 85MM P7 22X5.4MMKW | Bore Size N/A 85 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904338911 | Description N/A FCX 2.5 HUB 85MM P7 22X5.4MMKW | Bore Size N/A 85 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904364415 | Description N/A FCX 2.5 HUB 90MM P7 25X5.4MMKW | Bore Size N/A 90 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904364422 | Description N/A FCX 3.5 HUB 90MM P7 25X5.4MMKW | Bore Size N/A 90 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904364439 | Description N/A FCX 4 HUB 90MM P7 25X5.4MM KW | Bore Size N/A 90 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904364453 | Description N/A FCX 5 HUB 90MM P7 25X5.4MM KW | Bore Size N/A 90 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 427,460 N·m48,296 in·lb | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904364446 | Description N/A FCX 4.5 HUB 90MM P7 25X5.4MMKW | Bore Size N/A 90 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904364460 | Description N/A FCX 3 HUB 90MMP7 25MMX5.4MM KW | Bore Size N/A 90 mm | Keyway Size (W x D) N/A 25MMX5.4MM mm | Nominal Torque N/A 135,700 N·m15,332 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904364484 | Description N/A FCX 3 HUB 95MMP7 25MMX5.4MM KW | Bore Size N/A 95 mm | Keyway Size (W x D) N/A 25MMX5.4MM mm | Nominal Torque N/A 135,700 N·m15,332 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904364378 | Description N/A FCX 4.5 HUB 95MM P7 25X5.4MMKW | Bore Size N/A 95 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904364385 | Description N/A FCX 5 HUB 95MM P7 25X5.4MM KW | Bore Size N/A 95 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 427,460 N·m48,296 in·lb | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904364361 | Description N/A FCX 4 HUB 95MM P7 25X5.4MM KW | Bore Size N/A 95 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904364477 | Description N/A FCX 3.5 HUB 95MM P7 25X5.4MMKW | Bore Size N/A 95 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904332308 | Description N/A FCX 4.5 HUB 100MMP7 28X6.4MMKW | Bore Size N/A 100 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904341652 | Description N/A FCX 4 HUB 100MM P7 28X6.4MM KW | Bore Size N/A 100 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904340075 | Description N/A FCX 3 HUB 100MM P7 28MMX6.4MM | Bore Size N/A 100 mm | Keyway Size (W x D) N/A | Nominal Torque N/A 135,700 N·m15,332 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904331356 | Description N/A FCX 5 HUB 100MM P7 28X6.4MMKW | Bore Size N/A 100 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 427,460 N·m48,296 in·lb | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904333534 | Description N/A FCX 3.5 HUB 100MMP7 28X6.4MMKW | Bore Size N/A 100 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904334791 | Description N/A FCX 3.5 HUB 110MMP7 28X6.4MMKW | Bore Size N/A 110 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333541 | Description N/A FCX 5 HUB 110MM P7 28X6.4MMKW | Bore Size N/A 110 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 427,460 N·m48,296 in·lb | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904332315 | Description N/A FCX 4 HUB 110MM P7 28X6.4MM KW | Bore Size N/A 110 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904337365 | Description N/A FCX 4.5 HUB 110MMP7 28X6.4MMKW | Bore Size N/A 110 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904340082 | Description N/A FCX 4.5 HUB 115MMP7 32X7.4MMKW | Bore Size N/A 115 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904336016 | Description N/A FCX 4 HUB 115MM P7 32X7.4MM KW | Bore Size N/A 115 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |