Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
Bore Size |
|---|---|---|---|---|---|---|---|---|---|
| 697904332131 | N/A FCX-1.5-HUB-24MMP7-8X3.3MMKW | N/A 24 mm | N/A 8X3.3MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 24 mm |
| 697904332162 | N/A FCX-1.5-HUB-26MMP7-8X3.3MMKW | N/A 26 mm | N/A 8X3.3MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 26 mm |
| 697904332209 | N/A FCX-1.5-HUB-29MMP7-8X3.3MMKW | N/A 29 mm | N/A 8X3.3MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 29 mm |
| 697904332186 | N/A FCX-1.5-HUB-27MMP7-8X3.3MMKW | N/A 27 mm | N/A 8X3.3MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 27 mm |
| 697904332292 | N/A FCX-1.5-HUB-48MMP7-14X3.8MMKW | N/A 48 mm | N/A 14X3.8MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 48 mm |
| 697904332124 | N/A FCX-1.5-HUB-23MMP7-8X3.3MMKW | N/A 23 mm | N/A 8X3.3MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 23 mm |
| 697904332223 | N/A FCX-1.5-HUB-30MMP7-8X3.3MMKW | N/A 30 mm | N/A 8X3.3MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 30 mm |
| 697904332094 | N/A FCX-1.5-HUB-22MMP7-6X2.8MMKW | N/A 22 mm | N/A 6X2.8MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 22 mm |
| 697904332155 | N/A FCX-1.5-HUB-25MMP7-8X3.3MMKW | N/A 25 mm | N/A 8X3.3MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 25 mm |
| 697904332247 | N/A FCX-1.5-HUB-35MMP7-10X3.3MMKW | N/A 35 mm | N/A 10X3.3MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 35 mm |
| 697904332261 | N/A FCX-1.5-HUB-40MMP7-12X3.3MMKW | N/A 40 mm | N/A 12X3.3MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 40 mm |
| 697904332193 | N/A FCX-1.5-HUB-28MMP7-8X3.3MMKW | N/A 28 mm | N/A 8X3.3MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 28 mm |
| 697904332230 | N/A FCX-1.5-HUB-32MMP7-10X3.3MMKW | N/A 32 mm | N/A 10X3.3MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 32 mm |
| 697904332254 | N/A FCX-1.5-HUB-38MMP7-10X3.3MMKW | N/A 38 mm | N/A 10X3.3MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 38 mm |
| 697904332278 | N/A FCX-1.5-HUB-42MMP7-12X3.3MMKW | N/A 42 mm | N/A 12X3.3MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 42 mm |
| 697904332339 | N/A FCX-1.5-HUB-60MMP7-18X4.4MMKW | N/A 60 mm | N/A 18X4.4MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 60 mm |
| 697904332322 | N/A FCX-1.5-HUB-55MMP7-16X4.3MMKW | N/A 55 mm | N/A 16X4.3MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 55 mm |
| 697904332346 | N/A FCX-1.5-HUB-63MMP7-18X4.4MMKW | N/A 63 mm | N/A 18X4.4MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 63 mm |
| 697904332285 | N/A FCX-1.5-HUB-45MMP7-14X3.8MMKW | N/A 45 mm | N/A 14X3.8MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 45 mm |
| 697904332315 | N/A FCX-1.5-HUB-50MMP7-14X3.8MMKW | N/A 50 mm | N/A 14X3.8MM mm | N/A 2,949 N·m26,100 in·lb | N/A 5500 rpm | N/A 1.94 in | N/A 3.29 in83.5 mm | N/A | N/A 50 mm |
| 697904333169 | N/A FCX-2-HUB-20P7-6X2.8KW | N/A 20 mm | N/A 6X2.8 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 20 mm |
| 697904333381 | N/A FCX-2-HUB-28P7-8X3.3KW | N/A 28 mm | N/A 8X3.3 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 28 mm |
| 697904333084 | N/A FCX-2-HUB-16P7-5X2.3KW | N/A 16 mm | N/A 5X2.3 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 16 mm |
| 697904333114 | N/A FCX-2-HUB-17P7-5X2.3KW | N/A 17 mm | N/A 5X2.3 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 17 mm |
| 697904333121 | N/A FCX-2-HUB-18P7-6X2.8KW | N/A 18 mm | N/A 6X2.8 mm | N/A 5,067 N·m44,850 in·lb | N/A 5000 rpm | N/A 2.44 in | N/A 4.21 in106.9 mm | N/A | N/A 18 mm |