Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
23052KEMBW40IW534C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23052KEMBW40IW534C4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 2740000 N617000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N409000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23056KEMBW40IW534C4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 106 mm4.1730 in | C0 - Static Radial Rating N/A 2810000 N631000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1820000 N410000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23064KEMBW40IW534 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23064KEMBW40IW534C3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23064KEMBW40IW534C4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23068KEMBW40IW534 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23068KEMBW40IW534C4 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23072KEMBW906A | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | C0 - Static Radial Rating N/A 4610000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2840000 N638000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23072KEMBW906AC2 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | C0 - Static Radial Rating N/A 4610000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2840000 N638000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23072KEMBW906AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | C0 - Static Radial Rating N/A 4610000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2840000 N638000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23072KEMBW906AC4 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | C0 - Static Radial Rating N/A 4610000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2840000 N638000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23080EMBW906AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 5980000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3630000 N815000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23080KEMBW906A | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 5980000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3630000 N815000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23080KEMBW906AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 5980000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3630000 N815000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23084KYMBW906AC4 | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 150 mm5.906 in | C0 - Static Radial Rating N/A 6360000 N1430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3450000 N774000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 720 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23088KYMBW906A | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 6970000 N1570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23088KYMBW906AC2 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 6970000 N1570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23088KYMBW906AC3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 6970000 N1570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23088KYMBW906AC4 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 6970000 N1570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23088KYMBW906BC4 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 6970000 N1570000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23092KYMBW33W40W45AC7 | d - Bore N/A 460 mm | D - Outer Diameter N/A 680 mm26.772 in | B - Outer Ring Width N/A 163 mm6.4170 in | C0 - Static Radial Rating N/A 7570000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4060000 N913000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23096KYMBW40IW534C4 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23096KYMBW906A | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23096KYMBW906AC3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |