Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
23160EMBW33W40W45A | d - Bore N/A 300 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5120000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3370000 N757000 lbf | Reference Thermal Speed Rating (Grease) N/A 680 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23160EMBW33W40W45AC2 | d - Bore N/A 300 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5120000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3370000 N757000 lbf | Reference Thermal Speed Rating (Grease) N/A 680 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23160KEMBW40IW534C4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 5120000 N1150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3370000 N757000 lbf | Reference Thermal Speed Rating (Grease) N/A 680 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23164KEMBW40IW534 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23164KEMBW40IW534C3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23164KEMBW40IW534C4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23164KEMBW906A | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23168KEMBW40IW534C4 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 190 mm7.48 in | C0 - Static Radial Rating N/A 6850000 N1540000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4500000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 570 rpm | Reference Thermal Speed Rating (Oil) N/A 630 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23172KEMBW906A | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 7300000 N1640000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4660000 N1050000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 590 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23172KEMBW906AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 7300000 N1640000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4660000 N1050000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 590 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23176KYMBW906A | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23176KYMBW906AC2 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23176KYMBW906AC3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23180KYMBW906A | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8110000 N1820000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 480 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23180KYMBW906AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8110000 N1820000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 480 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23184KYMBW906AC3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 9640000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5720000 N1290000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23188KYMBW25DW906A | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23188KYMBW906A | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23188KYMBW906AC3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23188KYMBW906AC4 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23192KYMBW906A | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23192KYMBW906AC3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6500000 N1460000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
232/500KYMBW906A | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 17900000 N4010000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10900000 N2460000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
232/500KYMBW906AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 17900000 N4010000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10900000 N2460000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
232/500KYMBW906AC4 | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 17900000 N4010000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10900000 N2460000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |