Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
232/530KYMBW906A | d - Bore N/A 530 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 355 mm13.9760 in | C0 - Static Radial Rating N/A 20200000 N4550000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12400000 N2780000 lbf | Reference Thermal Speed Rating (Grease) N/A 230 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
232/530KYMBW906AC3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 355 mm13.9760 in | C0 - Static Radial Rating N/A 20200000 N4550000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12400000 N2780000 lbf | Reference Thermal Speed Rating (Grease) N/A 230 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
232/560KYMBW906A | d - Bore N/A 560 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 365 mm14.3700 in | C0 - Static Radial Rating N/A 22300000 N5020000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 13200000 N2960000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
232/670KYMDW906A | d - Bore N/A 670 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 438 mm17.2440 in | C0 - Static Radial Rating N/A 31800000 N7140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 18800000 N4220000 lbf | Reference Thermal Speed Rating (Grease) N/A 160 rpm | Reference Thermal Speed Rating (Oil) N/A 160 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A ![]() |
232/900KYMDW40W874C2 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1580 mm62.205 in | B - Outer Ring Width N/A 515 mm20.2760 in | C0 - Static Radial Rating N/A 52300000 N11800000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 27700000 N6230000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 100 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A ![]() |
23238KEMBW33W40IC4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 2610000 N586000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1940000 N436000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23244KEMBW40IW534C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | C0 - Static Radial Rating N/A 3350000 N754000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2490000 N559000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 920 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23248KEMBW40IW534 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23248KEMBW40IW534C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23248KEMBW40IW534C4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23256KEMBW502W40IC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5250000 N1180000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3680000 N828000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23260KEMBW906A | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 6170000 N1390000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4210000 N946000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23260KEMBW906AC3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 6170000 N1390000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4210000 N946000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23260KEMBW906AC4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 6170000 N1390000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4210000 N946000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23264KEMBW906A | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23264KEMBW906AC3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23264KEMBW906AC4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23268KYMBW40IW534C3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5160000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 470 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23268KYMBW906A | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5160000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 470 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23268KYMBW906AC3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5160000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 470 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23272KYMBW40IW534 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23272KYMBW40IW534C3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23272KYMBW906AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23276KYMBW906A | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.772 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 9520000 N2140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23276KYMBW906AC3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.772 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 9520000 N2140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |