Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
23148KEMBW40IW534C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23148KEMBW40IW534C4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 3180000 N714000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2200000 N495000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23064KEMBW40IW534 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23064KEMBW40IW534C3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23064KEMBW40IW534C4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 121 mm4.7640 in | C0 - Static Radial Rating N/A 3880000 N873000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2410000 N543000 lbf | Reference Thermal Speed Rating (Grease) N/A 880 rpm | Reference Thermal Speed Rating (Oil) N/A 1000 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
24056KEMBW33W40C3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | C0 - Static Radial Rating N/A 4090000 N921000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2420000 N544000 lbf | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22340EMBW33W40W45AC3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 420 mm16.5354 in | B - Outer Ring Width N/A 138 mm5.4331 in | C0 - Static Radial Rating N/A 2930000 N658000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2470000 N556000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23244KEMBW40IW534C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | C0 - Static Radial Rating N/A 3350000 N754000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2490000 N559000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 920 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23152KEMBW40IW534 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23152KEMBW40IW534C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23152KEMBW40IW534C4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23152EMBW33W40W45AC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 144 mm5.669 in | C0 - Static Radial Rating N/A 3930000 N885000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2680000 N603000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22344EMBW33W40W45AC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | C0 - Static Radial Rating N/A 3240000 N729000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N615000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23996KYMBW40IW534 | d - Bore N/A 480 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 128 mm5.039 in | C0 - Static Radial Rating N/A 5890000 N1320000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2820000 N633000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23072KEMBW906A | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | C0 - Static Radial Rating N/A 4610000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2840000 N638000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23072KEMBW906AC2 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | C0 - Static Radial Rating N/A 4610000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2840000 N638000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23072KEMBW906AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | C0 - Static Radial Rating N/A 4610000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2840000 N638000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23072KEMBW906AC4 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | C0 - Static Radial Rating N/A 4610000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2840000 N638000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23068KEMBW40IW534 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23068KEMBW40IW534C4 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23248KEMBW40IW534 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23248KEMBW40IW534C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23248KEMBW40IW534C4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 4160000 N935000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3050000 N685000 lbf | Reference Thermal Speed Rating (Grease) N/A 720 rpm | Reference Thermal Speed Rating (Oil) N/A 790 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
24156KEMBW40IW534C4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22348EMBW40IW534 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 155 mm6.1020 in | C0 - Static Radial Rating N/A 3960000 N890000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3270000 N734000 lbf | Reference Thermal Speed Rating (Grease) N/A 820 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |