Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
23164KEMBW40IW534 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23164KEMBW40IW534C3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23164KEMBW40IW534C4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23164KEMBW906A | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 5950000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3990000 N898000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23264KEMBW906A | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23264KEMBW906AC3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23264KEMBW906AC4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23068KEMBW40IW534 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23068KEMBW40IW534C4 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 520 mm20.472 in | B - Outer Ring Width N/A 133 mm5.2360 in | C0 - Static Radial Rating N/A 4630000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2890000 N650000 lbf | Reference Thermal Speed Rating (Grease) N/A 800 rpm | Reference Thermal Speed Rating (Oil) N/A 930 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23168KEMBW40IW534C4 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 190 mm7.48 in | C0 - Static Radial Rating N/A 6850000 N1540000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4500000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 570 rpm | Reference Thermal Speed Rating (Oil) N/A 630 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23268KYMBW40IW534C3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5160000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 470 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23268KYMBW906A | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5160000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 470 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23268KYMBW906AC3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5160000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 470 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23968EMBW33W40I | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2990000 N673000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1670000 N376000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 990 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23968EMBW33W40IC3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 2990000 N673000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1670000 N376000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 990 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23072KEMBW906A | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | C0 - Static Radial Rating N/A 4610000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2840000 N638000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23072KEMBW906AC2 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | C0 - Static Radial Rating N/A 4610000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2840000 N638000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23072KEMBW906AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | C0 - Static Radial Rating N/A 4610000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2840000 N638000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23072KEMBW906AC4 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 134 mm5.2760 in | C0 - Static Radial Rating N/A 4610000 N1040000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2840000 N638000 lbf | Reference Thermal Speed Rating (Grease) N/A 770 rpm | Reference Thermal Speed Rating (Oil) N/A 900 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23172KEMBW906A | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 7300000 N1640000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4660000 N1050000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 590 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23172KEMBW906AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 7300000 N1640000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4660000 N1050000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 590 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23272KYMBW40IW534 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23272KYMBW40IW534C3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23272KYMBW906AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23176KYMBW906A | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |