Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
23276KYMBW906AC3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.772 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 9520000 N2140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23276KYMBW906AC4 | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.772 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 9520000 N2140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23276KYMBW906AW6R | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.772 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 9520000 N2140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23276YMBW33W40W45AC3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.772 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 9520000 N2140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/600KYMBW906A | d - Bore N/A 600 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 11700000 N2630000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6040000 N1360000 lbf | Reference Thermal Speed Rating (Grease) N/A 400 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/600KYMBW906AC3 | d - Bore N/A 600 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 11700000 N2630000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6040000 N1360000 lbf | Reference Thermal Speed Rating (Grease) N/A 400 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/600KYMBW906A | d - Bore N/A 600 mm | D - Outer Diameter N/A 800 mm31.496 in | B - Outer Ring Width N/A 150 mm5.906 in | C0 - Static Radial Rating N/A 8600000 N1930000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3970000 N892000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/600KYMBW906AC3 | d - Bore N/A 600 mm | D - Outer Diameter N/A 800 mm31.496 in | B - Outer Ring Width N/A 150 mm5.906 in | C0 - Static Radial Rating N/A 8600000 N1930000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3970000 N892000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23188KYMBW25DW906A | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23188KYMBW906A | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23188KYMBW906AC3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23188KYMBW906AC4 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 226 mm8.8980 in | C0 - Static Radial Rating N/A 10300000 N2310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23272KYMBW40IW534 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23272KYMBW40IW534C3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23272KYMBW906AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 232 mm9.1340 in | C0 - Static Radial Rating N/A 8790000 N1980000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5530000 N1240000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/560KYMBW906A | d - Bore N/A 560 mm | D - Outer Diameter N/A 820 mm32.2840 in | B - Outer Ring Width N/A 195 mm7.6770 in | C0 - Static Radial Rating N/A 10800000 N2430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5690000 N1280000 lbf | Reference Thermal Speed Rating (Grease) N/A 430 rpm | Reference Thermal Speed Rating (Oil) N/A 490 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/560KYMBW906AC3 | d - Bore N/A 560 mm | D - Outer Diameter N/A 820 mm32.2840 in | B - Outer Ring Width N/A 195 mm7.6770 in | C0 - Static Radial Rating N/A 10800000 N2430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5690000 N1280000 lbf | Reference Thermal Speed Rating (Grease) N/A 430 rpm | Reference Thermal Speed Rating (Oil) N/A 490 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23184KYMBW906AC3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 9640000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5720000 N1290000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23268KYMBW40IW534C3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5160000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 470 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23268KYMBW906A | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5160000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 470 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23268KYMBW906AC3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5160000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 470 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24084YMBW507W40C3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8630000 N1940000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4390000 N987000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 490 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24160EMBW40EW534C2 | d - Bore N/A 300 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 6270000 N1410000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4060000 N913000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 470 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
239/560YMBW40IW902 | d - Bore N/A 560 mm | D - Outer Diameter N/A 750 mm29.528 in | B - Outer Ring Width N/A 140 mm5.512 in | C0 - Static Radial Rating N/A 7290000 N1640000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3500000 N787000 lbf | Reference Thermal Speed Rating (Grease) N/A 450 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/530KYMBW40IW534C3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.709 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 9720000 N2190000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5150000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |