Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
230/530KYMBW906A | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.709 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 9720000 N2190000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5150000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
230/530KYMBW906AC3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.709 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 9720000 N2190000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5150000 N1160000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
239/560YMBW40IW902 | d - Bore N/A 560 mm | D - Outer Diameter N/A 750 mm29.528 in | B - Outer Ring Width N/A 140 mm5.512 in | C0 - Static Radial Rating N/A 7290000 N1640000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3500000 N787000 lbf | Reference Thermal Speed Rating (Grease) N/A 450 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23180KYMBW906A | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8110000 N1820000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 480 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23180KYMBW906AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 8110000 N1820000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 480 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23264KEMBW906A | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23264KEMBW906AC3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23264KEMBW906AC4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 7090000 N1590000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4770000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
24156KEMBW40IW534C4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5060000 N1140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3210000 N723000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23176KYMBW906A | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23176KYMBW906AC2 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23176KYMBW906AC3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 194 mm7.6380 in | C0 - Static Radial Rating N/A 7580000 N1700000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4490000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 560 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
230/500KYMBW906A | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 167 mm6.5750 in | C0 - Static Radial Rating N/A 8160000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4290000 N965000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
230/500KYMBW906AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 167 mm6.5750 in | C0 - Static Radial Rating N/A 8160000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4290000 N965000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23260KEMBW906A | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 6170000 N1390000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4210000 N946000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23260KEMBW906AC3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 6170000 N1390000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4210000 N946000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23260KEMBW906AC4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 6170000 N1390000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4210000 N946000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23172KEMBW906A | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 7300000 N1640000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4660000 N1050000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 590 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23172KEMBW906AC3 | d - Bore N/A 360.000 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 7300000 N1640000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4660000 N1050000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 590 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23096KYMBW40IW534C4 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23096KYMBW906A | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23096KYMBW906AC3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23096KYMBW906AC4 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23096YMBW40IW507C2 | d - Bore N/A 480 mm | D - Outer Diameter N/A 700 mm27.5590 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 7980000 N1790000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4170000 N938000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 600 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A ![]() |
23168KEMBW40IW534C4 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 190 mm7.48 in | C0 - Static Radial Rating N/A 6850000 N1540000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4500000 N1010000 lbf | Reference Thermal Speed Rating (Grease) N/A 570 rpm | Reference Thermal Speed Rating (Oil) N/A 630 rpm | Cage Type N/A EMB | Cage Material N/A Brass |
CAD
N/A ![]() |