Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Improved bearing performance in extreme operating conditions, minimizing impact of contaminants that can get caught in the bearing's roller and cage due to an enhanced cage bridge design
  • Extend bearing life in applications with extreme shock/vibration, high gravitational forces and minimal lubrication conditions due to the extra strength and durability provided by our machined brass cage
51 - 100 of 168 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1) 

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

Cage Type

Cage Material

CAD

22336EMBW33W40C3 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
22340EMBW33W40W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2930000 N658000 lbf N/A 2470000 N556000 lbf N/A 1200 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
22344EMBW33W40W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 1100 rpm N/A 960 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
22348EMBW40IW534 N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 920 rpm N/A 830 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
22348EMBW40IW534C3 N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 920 rpm N/A 830 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23044KEMW33W40IC4 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1700 rpm N/A 1400 rpm N/A EM N/A Brass N/A CAD Icon (for items table)
23052KEMBW40IW534C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1300 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23052KEMBW40IW534C4 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1300 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23052KEMBW40IW534 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1300 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23056KEMBW40IW534C4 N/A 280 mm N/A 420 mm16.5350 in N/A 106 mm4.1730 in N/A 2790000 N627000 lbf N/A 1660000 N373000 lbf N/A 1300 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23064KEMBW40IW534 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23064KEMBW40IW534C3 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23064KEMBW40IW534C4 N/A 320 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 1000 rpm N/A 890 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23068KEMBW40IW534 N/A 340 mm N/A 520 mm20.4720 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23068KEMBW40IW534C4 N/A 340 mm N/A 520 mm20.4720 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 950 rpm N/A 810 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23072KEMBW906A N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23072KEMBW906AC2 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23072KEMBW906AC3 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23072KEMBW906AC4 N/A 360 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 910 rpm N/A 780 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23080EMBW906AC3 N/A 400 mm N/A 600 mm23.622 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23080KEMBW906A N/A 400 mm N/A 600 mm23.622 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23080KEMBW906AC3 N/A 400 mm N/A 600 mm23.622 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 770 rpm N/A 670 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23084KYMBW906AC4 N/A 420 mm N/A 620 mm24.4090 in N/A 150 mm5.9060 in N/A 6360000 N1430000 lbf N/A 3450000 N774000 lbf N/A 730 rpm N/A 630 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23088KYMBW906A N/A 440 mm N/A 650 mm25.5910 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23088KYMBW906AC2 N/A 440 mm N/A 650 mm25.5910 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23088KYMBW906AC3 N/A 440 mm N/A 650 mm25.5910 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23088KYMBW906AC4 N/A 440 mm N/A 650 mm25.5910 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23088KYMBW906BC4 N/A 440 mm N/A 650 mm25.5910 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 690 rpm N/A 590 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23092KYMBW33W40W45AC7 N/A 460 mm N/A 680 mm26.7720 in N/A 163 mm6.4170 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 650 rpm N/A 560 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23096KYMBW40IW534C4 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23096KYMBW906A N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23096KYMBW906AC3 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23096KYMBW906AC4 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23096YMBW40IW507C2 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 610 rpm N/A 530 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23140KEMBW40IW534C3 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1400 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23140KEMBW40IW534C4 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 2290000 N514000 lbf N/A 1660000 N373000 lbf N/A 1400 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23144EMBW33W40C3 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23144KEMBW40IW534C4 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1200 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23148EMBW33W40C3 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 1100 rpm N/A 950 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23148KEMBW40IW534 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 1100 rpm N/A 950 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23148KEMBW40IW534C3 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 1100 rpm N/A 950 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23148KEMBW40IW534C4 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 3180000 N714000 lbf N/A 2200000 N495000 lbf N/A 1100 rpm N/A 950 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23152KEMBW40IW534 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 950 rpm N/A 840 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23152KEMBW40IW534C3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 950 rpm N/A 840 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23152KEMBW40IW534C4 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 950 rpm N/A 840 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23152EMBW33W40W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 950 rpm N/A 840 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23160EMBW33W40W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23160EMBW33W40W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23160KEMBW40IW534C4 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 5120000 N1150000 lbf N/A 3370000 N757000 lbf N/A 770 rpm N/A 690 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23164KEMBW40IW534 N/A 320 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 700 rpm N/A 630 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
51 - 100 of 168 | Results Per Page | View | Unit of Measure
1 2 3 4