Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Improved bearing performance in extreme operating conditions, minimizing impact of contaminants that can get caught in the bearing's roller and cage due to an enhanced cage bridge design
  • Extend bearing life in applications with extreme shock/vibration, high gravitational forces and minimal lubrication conditions due to the extra strength and durability provided by our machined brass cage
151 - 168 of 168 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1) 

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

Cage Type

Cage Material

CAD

23292KYMBW906AC3 N/A 460 mm N/A 830 mm32.6770 in N/A 296 mm11.6540 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 320 rpm N/A 300 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23296KYMBW906A N/A 480 mm N/A 870 mm34.2520 in N/A 310 mm12.2050 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 280 rpm N/A 260 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
23956EMBW33W40I N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1300 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23956EMBW33W40IC3 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1300 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23956KEMBW33W40IC4 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1300 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23968EMBW33W40I N/A 340 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 1000 rpm N/A 840 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23968EMBW33W40IC3 N/A 340 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 1000 rpm N/A 840 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
23996KYMBW40IW534 N/A 480 mm N/A 650 mm25.5910 in N/A 128 mm5.039 in N/A 5890000 N1320000 lbf N/A 2820000 N633000 lbf N/A 640 rpm N/A 550 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
24048EMBW27W40W507C3 N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 2900000 N652000 lbf N/A 1790000 N403000 lbf N/A 1100 rpm N/A 950 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
24056KEMBW33W40C3 N/A 280 mm N/A 420 mm16.5350 in N/A 140 mm5.5120 in N/A 4090000 N921000 lbf N/A 2220000 N498000 lbf N/A 870 rpm N/A 770 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
24080EMBW507W40C3 N/A 400 mm N/A 600 mm23.622 in N/A 200 mm7.8740 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 520 rpm N/A 470 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
24084YMBW507W40C3 N/A 420 mm N/A 620 mm24.4090 in N/A 200 mm7.8740 in N/A 8630000 N1940000 lbf N/A 4390000 N987000 lbf N/A 500 rpm N/A 450 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
24140KEMBW33W40IC3 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2930000 N658000 lbf N/A 2030000 N456000 lbf N/A 870 rpm N/A 800 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
24156KEMBW40IW534C4 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.0870 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 550 rpm N/A 510 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
24160EMBW40EW534C2 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.8740 in N/A 6270000 N1410000 lbf N/A 4060000 N913000 lbf N/A 480 rpm N/A 450 rpm N/A EMB N/A Brass N/A CAD Icon (for items table)
24180KYMBW906AC3 N/A 400 mm N/A 650 mm25.5910 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 310 rpm N/A 300 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
24180YMBW33W45W40IC2 N/A 400 mm N/A 650 mm25.5910 in N/A 250 mm9.8430 in N/A 10400000 N2330000 lbf N/A 5810000 N1310000 lbf N/A 310 rpm N/A 300 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
24188KYMBW906AC4 N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 260 rpm N/A 250 rpm N/A YMB N/A Brass N/A CAD Icon (for items table)
151 - 168 of 168 | Results Per Page | View | Unit of Measure
1 2 3 4