Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Improved bearing performance in extreme operating conditions, minimizing impact of contaminants that can get caught in the bearing's roller and cage due to an enhanced cage bridge design
  • Extend bearing life in applications with extreme shock/vibration, high gravitational forces and minimal lubrication conditions due to the extra strength and durability provided by our machined brass cage
126 - 150 of 168 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1) 

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

Cage Type

Cage Material

CAD

23260KEMBW906AC3 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 590 rpm N/A 540 rpm N/A EMB N/A Brass N/A
23260KEMBW906AC4 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 6170000 N1390000 lbf N/A 4210000 N946000 lbf N/A 590 rpm N/A 540 rpm N/A EMB N/A Brass N/A
23264KEMBW906A N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 540 rpm N/A 490 rpm N/A EMB N/A Brass N/A
23264KEMBW906AC3 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 540 rpm N/A 490 rpm N/A EMB N/A Brass N/A
23264KEMBW906AC4 N/A 320 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4360000 N981000 lbf N/A 540 rpm N/A 490 rpm N/A EMB N/A Brass N/A
23268KYMBW40IW534C3 N/A 340 mm N/A 620 mm24.4090 in N/A 224 mm8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 470 rpm N/A 440 rpm N/A YMB N/A Brass N/A
23268KYMBW906A N/A 340 mm N/A 620 mm24.4090 in N/A 224 mm8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 480 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23268KYMBW906AC3 N/A 340 mm N/A 620 mm24.4090 in N/A 224 mm8.8190 in N/A 8200000 N1840000 lbf N/A 5160000 N1160000 lbf N/A 480 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23272KYMBW40IW534 N/A 360 mm N/A 650 mm25.5910 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 450 rpm N/A 420 rpm N/A YMB N/A Brass N/A
23272KYMBW40IW534C3 N/A 360 mm N/A 650 mm25.5910 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 450 rpm N/A 420 rpm N/A YMB N/A Brass N/A
23272KYMBW906AC3 N/A 360 mm N/A 650 mm25.5910 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 450 rpm N/A 420 rpm N/A YMB N/A Brass N/A
23276KYMBW906A N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A YMB N/A Brass N/A
23276KYMBW906AC3 N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A YMB N/A Brass N/A
23276KYMBW906AC4 N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A YMB N/A Brass N/A
23276KYMBW906AW6R N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A YMB N/A Brass N/A
23276YMBW33W40W45AC3 N/A 380 mm N/A 680 mm26.7720 in N/A 240 mm9.4490 in N/A 9520000 N2140000 lbf N/A 5970000 N1340000 lbf N/A 420 rpm N/A 390 rpm N/A YMB N/A Brass N/A
23280KYMBW906A N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A YMB N/A Brass N/A
23280KYMBW906AC3 N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A YMB N/A Brass N/A
23280KYMBW906AC4 N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A YMB N/A Brass N/A
23280YMBW906A N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A YMB N/A Brass N/A
23280YMBW906AC4 N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 10800000 N2430000 lbf N/A 6720000 N1510000 lbf N/A 390 rpm N/A 360 rpm N/A YMB N/A Brass N/A
23284KYMBW906A N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 360 rpm N/A 340 rpm N/A YMB N/A Brass N/A
23284KYMBW906AC3 N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 360 rpm N/A 340 rpm N/A YMB N/A Brass N/A
23284KYMBW906AC4 N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 360 rpm N/A 340 rpm N/A YMB N/A Brass N/A
23292KYMBW906A N/A 460 mm N/A 830 mm32.6770 in N/A 296 mm11.6540 in N/A 14000000 N3150000 lbf N/A 8680000 N1950000 lbf N/A 320 rpm N/A 300 rpm N/A YMB N/A Brass N/A
126 - 150 of 168 | Results Per Page | View | Unit of Measure
« 6 7