Batch CAD Cart (0)
  • Cart is empty
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
51 - 75 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 180 mm N/A 380.000 mm14.9606 in N/A 126 mm4.9606 in N/A 2190000 N491000 lbf N/A 2600000 N584000 lbf N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A CAD
N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 2470000 N556000 lbf N/A 2930000 N658000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A CAD
N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 2740000 N615000 lbf N/A 3240000 N729000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3270000 N734000 lbf N/A 3960000 N890000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A CAD
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3270000 N734000 lbf N/A 3960000 N890000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A CAD
N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1340000 N300000 lbf N/A 1970000 N443000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A CAD
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1820000 N409000 lbf N/A 2740000 N617000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A CAD
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1820000 N409000 lbf N/A 2740000 N617000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A CAD
N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1820000 N409000 lbf N/A 2740000 N617000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A CAD
N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1820000 N410000 lbf N/A 2810000 N631000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A CAD
N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 2410000 N543000 lbf N/A 3880000 N873000 lbf N/A 880 rpm N/A 1000 rpm N/A EMB N/A Brass N/A CAD
N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 2410000 N543000 lbf N/A 3880000 N873000 lbf N/A 880 rpm N/A 1000 rpm N/A EMB N/A Brass N/A CAD
N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 2410000 N543000 lbf N/A 3880000 N873000 lbf N/A 880 rpm N/A 1000 rpm N/A EMB N/A Brass N/A CAD
N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 2890000 N650000 lbf N/A 4630000 N1040000 lbf N/A 800 rpm N/A 930 rpm N/A EMB N/A Brass N/A CAD
N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 2890000 N650000 lbf N/A 4630000 N1040000 lbf N/A 800 rpm N/A 930 rpm N/A EMB N/A Brass N/A CAD
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 2840000 N638000 lbf N/A 4610000 N1040000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A CAD
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 2840000 N638000 lbf N/A 4610000 N1040000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A CAD
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 2840000 N638000 lbf N/A 4610000 N1040000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A CAD
N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 2840000 N638000 lbf N/A 4610000 N1040000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A CAD
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 3630000 N815000 lbf N/A 5980000 N1340000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A CAD
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 3630000 N815000 lbf N/A 5980000 N1340000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A CAD
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 3630000 N815000 lbf N/A 5980000 N1340000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A CAD
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 3450000 N774000 lbf N/A 6360000 N1430000 lbf N/A 620 rpm N/A 720 rpm N/A YMB N/A Brass N/A CAD
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 3750000 N844000 lbf N/A 6970000 N1570000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 3750000 N844000 lbf N/A 6970000 N1570000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD
51 - 75 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »