Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22324EMW33W800W40IC4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 259.993 mm10.2359 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1080000 N244000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1210000 N272000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22328EMW33W800W40IC4 | d - Bore N/A 140 mm | D - Outer Diameter N/A 299.989 mm11.8106 in | B - Outer Ring Width N/A 102 mm4.0157 in | C0 - Static Radial Rating N/A 1450000 N326000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1670000 N375000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22238KEMBW33W40IC4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1550000 N348000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1960000 N440000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23044KEMW33W40IC4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 90 mm3.5433 in | C0 - Static Radial Rating N/A 1340000 N300000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1970000 N443000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23140KEMBW40IW534C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 1660000 N373000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2290000 N514000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23140KEMBW40IW534C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 1660000 N373000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2290000 N514000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23238KEMBW33W40IC4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 1940000 N436000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2610000 N586000 lbf | Reference Thermal Speed Rating (Grease) N/A 990 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
24140KEMBW33W40IC3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 2030000 N456000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2930000 N658000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
24048EMBW27W40W507C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 118 mm4.6457 in | C0 - Static Radial Rating N/A 1790000 N403000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2900000 N652000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23144EMBW33W40C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 1940000 N436000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N616000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23144KEMBW40IW534C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 370 mm14.5669 in | B - Outer Ring Width N/A 120 mm4.7244 in | C0 - Static Radial Rating N/A 1940000 N436000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N616000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22336EMBW33W40C3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 380.000 mm14.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | C0 - Static Radial Rating N/A 2190000 N491000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2600000 N584000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23956EMBW33W40I | d - Bore N/A 280 mm | D - Outer Diameter N/A 380.000 mm14.9606 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1170000 N264000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1990000 N446000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23956EMBW33W40IC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 380.000 mm14.9606 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1170000 N264000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1990000 N446000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23956KEMBW33W40IC4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 380.000 mm14.9606 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1170000 N264000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1990000 N446000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244KEMBW40IW534 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244KEMBW40IW534C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23052KEMBW40IW534C3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 1820000 N409000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N617000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23052KEMBW40IW534C4 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 1820000 N409000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N617000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23052KEMBW40IW534 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 1820000 N409000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N617000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23148EMBW33W40C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2200000 N495000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3180000 N714000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23148KEMBW40IW534 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2200000 N495000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3180000 N714000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23148KEMBW40IW534C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2200000 N495000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3180000 N714000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23148KEMBW40IW534C4 | d - Bore N/A 240 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 128 mm5.0394 in | C0 - Static Radial Rating N/A 2200000 N495000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3180000 N714000 lbf | Reference Thermal Speed Rating (Grease) N/A 930 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23244KEMBW40IW534C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 144 mm5.6693 in | C0 - Static Radial Rating N/A 2490000 N559000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3350000 N754000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 920 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |