Batch CAD Cart (0)
  • Cart is empty
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
126 - 150 of 168 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Sort by
N/A 460 mm N/A 760 mm29.9210 in N/A 240 mm9.4490 in N/A 6500000 N1460000 lbf N/A 11100000 N2500000 lbf N/A 390 rpm N/A 430 rpm N/A YMB N/A Brass N/A CAD
N/A 460 mm N/A 760 mm29.9210 in N/A 240 mm9.4490 in N/A 6500000 N1460000 lbf N/A 11100000 N2500000 lbf N/A 390 rpm N/A 430 rpm N/A YMB N/A Brass N/A CAD
N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 6040000 N1360000 lbf N/A 11700000 N2630000 lbf N/A 400 rpm N/A 450 rpm N/A YMB N/A Brass N/A CAD
N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 6040000 N1360000 lbf N/A 11700000 N2630000 lbf N/A 400 rpm N/A 450 rpm N/A YMB N/A Brass N/A CAD
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 7360000 N1650000 lbf N/A 11800000 N2660000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 7360000 N1650000 lbf N/A 11800000 N2660000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 7360000 N1650000 lbf N/A 11800000 N2660000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD
N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 5570000 N1250000 lbf N/A 12400000 N2780000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD
N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 5570000 N1250000 lbf N/A 12400000 N2780000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD
N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 5570000 N1250000 lbf N/A 12400000 N2780000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD
N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 7120000 N1600000 lbf N/A 12900000 N2900000 lbf N/A 250 rpm N/A 260 rpm N/A YMB N/A Brass N/A CAD
N/A 750 mm N/A 1000 mm39.3700 in N/A 185 mm7.2840 in N/A 6010000 N1350000 lbf N/A 13400000 N3000000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A CAD
N/A 500 mm N/A 830 mm32.6770 in N/A 264 mm10.3940 in N/A 7880000 N1770000 lbf N/A 13900000 N3130000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD
N/A 460 mm N/A 830 mm32.6770 in N/A 296 mm11.6540 in N/A 8680000 N1950000 lbf N/A 14000000 N3150000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A CAD
N/A 460 mm N/A 830 mm32.6770 in N/A 296 mm11.6540 in N/A 8680000 N1950000 lbf N/A 14000000 N3150000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A CAD
N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 8530000 N1920000 lbf N/A 15100000 N3400000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A CAD
N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 8530000 N1920000 lbf N/A 15100000 N3400000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A CAD
N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 8530000 N1920000 lbf N/A 15100000 N3400000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A CAD
N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 8530000 N1920000 lbf N/A 15100000 N3400000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A CAD
N/A 530 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 8530000 N1920000 lbf N/A 15100000 N3400000 lbf N/A 310 rpm N/A 340 rpm N/A YMB N/A Brass N/A CAD
N/A 670 mm N/A 980 mm38.583 in N/A 230 mm9.0550 in N/A 7890000 N1770000 lbf N/A 15800000 N3540000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD
N/A 850 mm N/A 1120 mm44.095 in N/A 200 mm7.874 in N/A 7120000 N1600000 lbf N/A 16200000 N3650000 lbf N/A 260 rpm N/A 300 rpm N/A YMB N/A Brass N/A CAD
N/A 850 mm N/A 1120 mm44.095 in N/A 200 mm7.874 in N/A 7120000 N1600000 lbf N/A 16200000 N3650000 lbf N/A 260 rpm N/A 300 rpm N/A YMB N/A Brass N/A CAD
N/A 850 mm N/A 1120 mm44.095 in N/A 200 mm7.874 in N/A 7120000 N1600000 lbf N/A 16200000 N3650000 lbf N/A 260 rpm N/A 300 rpm N/A YMB N/A Brass N/A CAD
N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 9240000 N2080000 lbf N/A 16400000 N3680000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A CAD
126 - 150 of 168 | Results Per Page | View | Unit of Measure
« 6 7