Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
231/560KYMBW906A | d - Bore N/A 560 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 9240000 N2080000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 16400000 N3680000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/560KYMBW906AC3 | d - Bore N/A 560 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 9240000 N2080000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 16400000 N3680000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23296KYMBW906A | d - Bore N/A 480 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 310 mm12.2050 in | C0 - Static Radial Rating N/A 9860000 N2220000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 16400000 N3690000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
241/500KYMDW40W507 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 9660000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17600000 N3950000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
232/500KYMBW906A | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 10900000 N2460000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17900000 N4010000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
232/500KYMBW906AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 10900000 N2460000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17900000 N4010000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
232/500KYMBW906AC4 | d - Bore N/A 500 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 10900000 N2460000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17900000 N4010000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
232/530KYMBW906A | d - Bore N/A 530 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 355 mm13.9760 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 20200000 N4550000 lbf | Reference Thermal Speed Rating (Grease) N/A 230 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
232/530KYMBW906AC3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 355 mm13.9760 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 20200000 N4550000 lbf | Reference Thermal Speed Rating (Grease) N/A 230 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/630KYMBW37W906AC4 | d - Bore N/A 630.000 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 315 mm12.4020 in | C0 - Static Radial Rating N/A 11700000 N2630000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 21200000 N4760000 lbf | Reference Thermal Speed Rating (Grease) N/A 240 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
232/560KYMBW906A | d - Bore N/A 560 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 365 mm14.3700 in | C0 - Static Radial Rating N/A 13200000 N2960000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 22300000 N5020000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/850KYMBW906AC3 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 295 mm11.6140 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23000000 N5180000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/670KYMBW906B | d - Bore N/A 670 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 12800000 N2880000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23400000 N5270000 lbf | Reference Thermal Speed Rating (Grease) N/A 220 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/950YMDW896W40C0 | d - Bore N/A 950 mm | D - Outer Diameter N/A 1360 mm53.543 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 13600000 N3060000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 28500000 N6410000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
230/950YMDW896W40C2 | d - Bore N/A 950 mm | D - Outer Diameter N/A 1360 mm53.543 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 13600000 N3060000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 28500000 N6410000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
232/670KYMDW906A | d - Bore N/A 670 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 438 mm17.2440 in | C0 - Static Radial Rating N/A 18800000 N4220000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 31800000 N7140000 lbf | Reference Thermal Speed Rating (Grease) N/A 160 rpm | Reference Thermal Speed Rating (Oil) N/A 160 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/750KYMDW40W886B | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 19800000 N4450000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 38700000 N8700000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
232/900KYMDW40W874C2 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1580 mm62.205 in | B - Outer Ring Width N/A 515 mm20.2760 in | C0 - Static Radial Rating N/A 27700000 N6230000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 52300000 N11800000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 100 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |