Batch CAD Cart (0)
  • Cart is empty
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
51 - 75 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Sort by
N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3270000 N734000 lbf N/A 3960000 N890000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A CAD
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 3370000 N757000 lbf N/A 5120000 N1150000 lbf N/A 680 rpm N/A 760 rpm N/A EMB N/A Brass N/A CAD
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 3370000 N757000 lbf N/A 5120000 N1150000 lbf N/A 680 rpm N/A 760 rpm N/A EMB N/A Brass N/A CAD
N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 3370000 N757000 lbf N/A 5120000 N1150000 lbf N/A 680 rpm N/A 760 rpm N/A EMB N/A Brass N/A CAD
N/A 420 mm N/A 620 mm24.409 in N/A 150 mm5.906 in N/A 3450000 N774000 lbf N/A 6360000 N1430000 lbf N/A 620 rpm N/A 720 rpm N/A YMB N/A Brass N/A CAD
N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 3500000 N787000 lbf N/A 7290000 N1640000 lbf N/A 450 rpm N/A 530 rpm N/A YMB N/A Brass N/A CAD
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 3630000 N815000 lbf N/A 5980000 N1340000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A CAD
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 3630000 N815000 lbf N/A 5980000 N1340000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A CAD
N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 3630000 N815000 lbf N/A 5980000 N1340000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A CAD
N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 3680000 N828000 lbf N/A 5250000 N1180000 lbf N/A 590 rpm N/A 650 rpm N/A EMB N/A Brass N/A CAD
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 3750000 N844000 lbf N/A 6970000 N1570000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 3750000 N844000 lbf N/A 6970000 N1570000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 3750000 N844000 lbf N/A 6970000 N1570000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 3750000 N844000 lbf N/A 6970000 N1570000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD
N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 3750000 N844000 lbf N/A 6970000 N1570000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A CAD
N/A 600 mm N/A 800 mm31.496 in N/A 150 mm5.906 in N/A 3970000 N892000 lbf N/A 8600000 N1930000 lbf N/A 410 rpm N/A 480 rpm N/A YMB N/A Brass N/A CAD
N/A 600 mm N/A 800 mm31.496 in N/A 150 mm5.906 in N/A 3970000 N892000 lbf N/A 8600000 N1930000 lbf N/A 410 rpm N/A 480 rpm N/A YMB N/A Brass N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 3990000 N898000 lbf N/A 5950000 N1340000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 3990000 N898000 lbf N/A 5950000 N1340000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 3990000 N898000 lbf N/A 5950000 N1340000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A CAD
N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 3990000 N898000 lbf N/A 5950000 N1340000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A CAD
N/A 460 mm N/A 680 mm26.772 in N/A 163 mm6.4170 in N/A 4060000 N913000 lbf N/A 7570000 N1700000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A CAD
N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 4060000 N913000 lbf N/A 6270000 N1410000 lbf N/A 440 rpm N/A 470 rpm N/A EMB N/A Brass N/A CAD
N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 4170000 N938000 lbf N/A 7980000 N1790000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A CAD
N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 4170000 N938000 lbf N/A 7980000 N1790000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A CAD
51 - 75 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »