Batch CAD Cart (0)
  • Cart is empty
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
76 - 100 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Sort by
N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 4170000 N938000 lbf N/A 7980000 N1790000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A CAD
N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 4170000 N938000 lbf N/A 7980000 N1790000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A CAD
N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 4170000 N938000 lbf N/A 7980000 N1790000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A CAD
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 4210000 N946000 lbf N/A 6170000 N1390000 lbf N/A 530 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 4210000 N946000 lbf N/A 6170000 N1390000 lbf N/A 530 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 4210000 N946000 lbf N/A 6170000 N1390000 lbf N/A 530 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD
N/A 500 mm N/A 720 mm28.3470 in N/A 167 mm6.5750 in N/A 4290000 N965000 lbf N/A 8160000 N1840000 lbf N/A 510 rpm N/A 580 rpm N/A YMB N/A Brass N/A CAD
N/A 500 mm N/A 720 mm28.3470 in N/A 167 mm6.5750 in N/A 4290000 N965000 lbf N/A 8160000 N1840000 lbf N/A 510 rpm N/A 580 rpm N/A YMB N/A Brass N/A CAD
N/A 420 mm N/A 620 mm24.409 in N/A 200 mm7.874 in N/A 4390000 N987000 lbf N/A 8630000 N1940000 lbf N/A 440 rpm N/A 490 rpm N/A YMB N/A Brass N/A CAD
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 4490000 N1010000 lbf N/A 7580000 N1700000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A CAD
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 4490000 N1010000 lbf N/A 7580000 N1700000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A CAD
N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 4490000 N1010000 lbf N/A 7580000 N1700000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A CAD
N/A 340.000 mm N/A 580 mm22.8350 in N/A 190 mm7.48 in N/A 4500000 N1010000 lbf N/A 6850000 N1540000 lbf N/A 570 rpm N/A 630 rpm N/A EMB N/A Brass N/A CAD
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 4660000 N1050000 lbf N/A 7300000 N1640000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A CAD
N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 4660000 N1050000 lbf N/A 7300000 N1640000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A CAD
N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 4740000 N1070000 lbf N/A 10100000 N2260000 lbf N/A 380 rpm N/A 440 rpm N/A YMB N/A Brass N/A CAD
N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 4770000 N1070000 lbf N/A 8110000 N1820000 lbf N/A 480 rpm N/A 530 rpm N/A YMB N/A Brass N/A CAD
N/A 400 mm N/A 650 mm25.591 in N/A 200 mm7.874 in N/A 4770000 N1070000 lbf N/A 8110000 N1820000 lbf N/A 480 rpm N/A 530 rpm N/A YMB N/A Brass N/A CAD
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 4770000 N1070000 lbf N/A 7090000 N1590000 lbf N/A 490 rpm N/A 530 rpm N/A EMB N/A Brass N/A CAD
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 4770000 N1070000 lbf N/A 7090000 N1590000 lbf N/A 490 rpm N/A 530 rpm N/A EMB N/A Brass N/A CAD
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 4770000 N1070000 lbf N/A 7090000 N1590000 lbf N/A 490 rpm N/A 530 rpm N/A EMB N/A Brass N/A CAD
N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 4790000 N1080000 lbf N/A 8480000 N1910000 lbf N/A 460 rpm N/A 510 rpm N/A EMB N/A Brass N/A CAD
N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 5150000 N1160000 lbf N/A 9720000 N2190000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A CAD
N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 5150000 N1160000 lbf N/A 9720000 N2190000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A CAD
N/A 530 mm N/A 780 mm30.709 in N/A 185 mm7.2840 in N/A 5150000 N1160000 lbf N/A 9720000 N2190000 lbf N/A 460 rpm N/A 530 rpm N/A YMB N/A Brass N/A CAD
76 - 100 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »