Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
24180KYMBW906AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 5810000 N1310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10400000 N2330000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24180YMBW33W45W40IC2 | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 5810000 N1310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10400000 N2330000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/530KYMBW37W906A | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 8530000 N1920000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15100000 N3400000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/530KYMBW37W906AC3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 8530000 N1920000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15100000 N3400000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/530KYMBW37W906AC4 | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 8530000 N1920000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15100000 N3400000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/530KYMBW906A | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 8530000 N1920000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15100000 N3400000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/530KYMBW906AC3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 8530000 N1920000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15100000 N3400000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/750KYMBW906A | d - Bore N/A 750 mm | D - Outer Diameter N/A 1000 mm39.3700 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 6010000 N1350000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 13400000 N3000000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/500KYMBW906A | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 264 mm10.3940 in | C0 - Static Radial Rating N/A 7880000 N1770000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 13900000 N3130000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23284KYMBW906A | d - Bore N/A 420 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 7360000 N1650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11800000 N2660000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23284KYMBW906AC3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 7360000 N1650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11800000 N2660000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23284KYMBW906AC4 | d - Bore N/A 420 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 7360000 N1650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11800000 N2660000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/670KYMBW906AC3 | d - Bore N/A 670 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 230 mm9.0550 in | C0 - Static Radial Rating N/A 7890000 N1770000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15800000 N3540000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/710KYMBW906A | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5570000 N1250000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12400000 N2780000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/710KYMBW906AC3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5570000 N1250000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12400000 N2780000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/710YMBW906A | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5570000 N1250000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12400000 N2780000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23280KYMBW906A | d - Bore N/A 400 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 256 mm10.0790 in | C0 - Static Radial Rating N/A 6720000 N1510000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10800000 N2430000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23280KYMBW906AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 256 mm10.0790 in | C0 - Static Radial Rating N/A 6720000 N1510000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10800000 N2430000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23280KYMBW906AC4 | d - Bore N/A 400 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 256 mm10.0790 in | C0 - Static Radial Rating N/A 6720000 N1510000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10800000 N2430000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23280YMBW906A | d - Bore N/A 400 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 256 mm10.0790 in | C0 - Static Radial Rating N/A 6720000 N1510000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10800000 N2430000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23280YMBW906AC4 | d - Bore N/A 400 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 256 mm10.0790 in | C0 - Static Radial Rating N/A 6720000 N1510000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10800000 N2430000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23276KYMBW906A | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.772 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 5970000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9520000 N2140000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23276KYMBW906AC3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.772 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 5970000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9520000 N2140000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23276KYMBW906AC4 | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.772 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 5970000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9520000 N2140000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23276KYMBW906AW6R | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.772 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 5970000 N1340000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9520000 N2140000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |