Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22238KEMBW33W40IC4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1550000 N348000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1960000 N440000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244KEMBW40IW534 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244KEMBW40IW534C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22324EMW33W800W40IC4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 259.993 mm10.2359 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1080000 N244000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1210000 N272000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22328EMW33W800W40IC4 | d - Bore N/A 140 mm | D - Outer Diameter N/A 299.989 mm11.8106 in | B - Outer Ring Width N/A 102 mm4.0157 in | C0 - Static Radial Rating N/A 1450000 N326000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1670000 N375000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22336EMBW33W40C3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 380.000 mm14.9606 in | B - Outer Ring Width N/A 126 mm4.9606 in | C0 - Static Radial Rating N/A 2190000 N491000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2600000 N584000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22340EMBW33W40W45AC3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 420 mm16.5354 in | B - Outer Ring Width N/A 138 mm5.4331 in | C0 - Static Radial Rating N/A 2470000 N556000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2930000 N658000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22344EMBW33W40W45AC3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 145 mm5.7090 in | C0 - Static Radial Rating N/A 2740000 N615000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3240000 N729000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22348EMBW40IW534 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 155 mm6.1020 in | C0 - Static Radial Rating N/A 3270000 N734000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3960000 N890000 lbf | Reference Thermal Speed Rating (Grease) N/A 820 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22348EMBW40IW534C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 155 mm6.1020 in | C0 - Static Radial Rating N/A 3270000 N734000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3960000 N890000 lbf | Reference Thermal Speed Rating (Grease) N/A 820 rpm | Reference Thermal Speed Rating (Oil) N/A 910 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
230/500KYMBW906A | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 167 mm6.5750 in | C0 - Static Radial Rating N/A 4290000 N965000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8160000 N1840000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/500KYMBW906AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 167 mm6.5750 in | C0 - Static Radial Rating N/A 4290000 N965000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8160000 N1840000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/530KYMBW40IW534C3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.709 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 5150000 N1160000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9720000 N2190000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/530KYMBW906A | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.709 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 5150000 N1160000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9720000 N2190000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/530KYMBW906AC3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 780 mm30.709 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 5150000 N1160000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9720000 N2190000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/560KYMBW906A | d - Bore N/A 560 mm | D - Outer Diameter N/A 820 mm32.2840 in | B - Outer Ring Width N/A 195 mm7.6770 in | C0 - Static Radial Rating N/A 5690000 N1280000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10800000 N2430000 lbf | Reference Thermal Speed Rating (Grease) N/A 430 rpm | Reference Thermal Speed Rating (Oil) N/A 490 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/560KYMBW906AC3 | d - Bore N/A 560 mm | D - Outer Diameter N/A 820 mm32.2840 in | B - Outer Ring Width N/A 195 mm7.6770 in | C0 - Static Radial Rating N/A 5690000 N1280000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10800000 N2430000 lbf | Reference Thermal Speed Rating (Grease) N/A 430 rpm | Reference Thermal Speed Rating (Oil) N/A 490 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/600KYMBW906A | d - Bore N/A 600 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 6040000 N1360000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11700000 N2630000 lbf | Reference Thermal Speed Rating (Grease) N/A 400 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/600KYMBW906AC3 | d - Bore N/A 600 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 6040000 N1360000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11700000 N2630000 lbf | Reference Thermal Speed Rating (Grease) N/A 400 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/670KYMBW906AC3 | d - Bore N/A 670 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 230 mm9.0550 in | C0 - Static Radial Rating N/A 7890000 N1770000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15800000 N3540000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/850KYMBW906AC3 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 295 mm11.6140 in | C0 - Static Radial Rating N/A 11100000 N2500000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23000000 N5180000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/950YMDW896W40C0 | d - Bore N/A 950 mm | D - Outer Diameter N/A 1360 mm53.543 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 13600000 N3060000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 28500000 N6410000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
230/950YMDW896W40C2 | d - Bore N/A 950 mm | D - Outer Diameter N/A 1360 mm53.543 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 13600000 N3060000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 28500000 N6410000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
23044KEMW33W40IC4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 90 mm3.5433 in | C0 - Static Radial Rating N/A 1340000 N300000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1970000 N443000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23052KEMBW40IW534 | d - Bore N/A 260 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 104 mm4.0945 in | C0 - Static Radial Rating N/A 1820000 N409000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2740000 N617000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |