Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
23956EMBW33W40I | d - Bore N/A 280 mm | D - Outer Diameter N/A 380.000 mm14.9606 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1170000 N264000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1990000 N446000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23956EMBW33W40IC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 380.000 mm14.9606 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1170000 N264000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1990000 N446000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23956KEMBW33W40IC4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 380.000 mm14.9606 in | B - Outer Ring Width N/A 75 mm2.9528 in | C0 - Static Radial Rating N/A 1170000 N264000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1990000 N446000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23968EMBW33W40I | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 1670000 N376000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2990000 N673000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 990 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23968EMBW33W40IC3 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 90 mm3.543 in | C0 - Static Radial Rating N/A 1670000 N376000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2990000 N673000 lbf | Reference Thermal Speed Rating (Grease) N/A 830 rpm | Reference Thermal Speed Rating (Oil) N/A 990 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23996KYMBW40IW534 | d - Bore N/A 480 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 128 mm5.039 in | C0 - Static Radial Rating N/A 2820000 N633000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5890000 N1320000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24048EMBW27W40W507C3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 118 mm4.6457 in | C0 - Static Radial Rating N/A 1790000 N403000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2900000 N652000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
24056KEMBW33W40C3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 420 mm16.535 in | B - Outer Ring Width N/A 140 mm5.512 in | C0 - Static Radial Rating N/A 2420000 N544000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4090000 N921000 lbf | Reference Thermal Speed Rating (Grease) N/A 760 rpm | Reference Thermal Speed Rating (Oil) N/A 860 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
24080EMBW507W40C3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 4790000 N1080000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8480000 N1910000 lbf | Reference Thermal Speed Rating (Grease) N/A 460 rpm | Reference Thermal Speed Rating (Oil) N/A 510 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
24084YMBW507W40C3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 4390000 N987000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8630000 N1940000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 490 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
241/500KYMDW40W507 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 9660000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17600000 N3950000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/750KYMDW40W886B | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 19800000 N4450000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 38700000 N8700000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
24140KEMBW33W40IC3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 140 mm5.5118 in | C0 - Static Radial Rating N/A 2030000 N456000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2930000 N658000 lbf | Reference Thermal Speed Rating (Grease) N/A 790 rpm | Reference Thermal Speed Rating (Oil) N/A 850 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
24156KEMBW40IW534C4 | d - Bore N/A 280 mm | D - Outer Diameter N/A 460 mm18.1100 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 3210000 N723000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5060000 N1140000 lbf | Reference Thermal Speed Rating (Grease) N/A 510 rpm | Reference Thermal Speed Rating (Oil) N/A 540 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
24160EMBW40EW534C2 | d - Bore N/A 300 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 4060000 N913000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6270000 N1410000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 470 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
24180KYMBW906AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 5810000 N1310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10400000 N2330000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24180YMBW33W45W40IC2 | d - Bore N/A 400 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 250 mm9.8430 in | C0 - Static Radial Rating N/A 5810000 N1310000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10400000 N2330000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24188KYMBW906AC4 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 7120000 N1600000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12900000 N2900000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |