Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
23160EMBW33W40W45A | d - Bore N/A 300 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 3370000 N757000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5120000 N1150000 lbf | Reference Thermal Speed Rating (Grease) N/A 680 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23160EMBW33W40W45AC2 | d - Bore N/A 300 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 3370000 N757000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5120000 N1150000 lbf | Reference Thermal Speed Rating (Grease) N/A 680 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23160KEMBW40IW534C4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 160 mm6.299 in | C0 - Static Radial Rating N/A 3370000 N757000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5120000 N1150000 lbf | Reference Thermal Speed Rating (Grease) N/A 680 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23256KEMBW502W40IC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 3680000 N828000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5250000 N1180000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 650 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23996KYMBW40IW534 | d - Bore N/A 480 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 128 mm5.039 in | C0 - Static Radial Rating N/A 2820000 N633000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5890000 N1320000 lbf | Reference Thermal Speed Rating (Grease) N/A 550 rpm | Reference Thermal Speed Rating (Oil) N/A 640 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23164KEMBW40IW534 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 3990000 N898000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5950000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23164KEMBW40IW534C3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 3990000 N898000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5950000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23164KEMBW40IW534C4 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 3990000 N898000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5950000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23164KEMBW906A | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 176 mm6.9290 in | C0 - Static Radial Rating N/A 3990000 N898000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5950000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 690 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23080EMBW906AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 3630000 N815000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5980000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23080KEMBW906A | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 3630000 N815000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5980000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23080KEMBW906AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 600 mm23.6220 in | B - Outer Ring Width N/A 148 mm5.8270 in | C0 - Static Radial Rating N/A 3630000 N815000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5980000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 660 rpm | Reference Thermal Speed Rating (Oil) N/A 760 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23260KEMBW906A | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 4210000 N946000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6170000 N1390000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23260KEMBW906AC3 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 4210000 N946000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6170000 N1390000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23260KEMBW906AC4 | d - Bore N/A 300 mm | D - Outer Diameter N/A 540 mm21.2600 in | B - Outer Ring Width N/A 192 mm7.5590 in | C0 - Static Radial Rating N/A 4210000 N946000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6170000 N1390000 lbf | Reference Thermal Speed Rating (Grease) N/A 530 rpm | Reference Thermal Speed Rating (Oil) N/A 580 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
24160EMBW40EW534C2 | d - Bore N/A 300 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 4060000 N913000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6270000 N1410000 lbf | Reference Thermal Speed Rating (Grease) N/A 440 rpm | Reference Thermal Speed Rating (Oil) N/A 470 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23084KYMBW906AC4 | d - Bore N/A 420 mm | D - Outer Diameter N/A 620 mm24.409 in | B - Outer Ring Width N/A 150 mm5.906 in | C0 - Static Radial Rating N/A 3450000 N774000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6360000 N1430000 lbf | Reference Thermal Speed Rating (Grease) N/A 620 rpm | Reference Thermal Speed Rating (Oil) N/A 720 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23168KEMBW40IW534C4 | d - Bore N/A 340.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 190 mm7.48 in | C0 - Static Radial Rating N/A 4500000 N1010000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6850000 N1540000 lbf | Reference Thermal Speed Rating (Grease) N/A 570 rpm | Reference Thermal Speed Rating (Oil) N/A 630 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23088KYMBW906A | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 3750000 N844000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6970000 N1570000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23088KYMBW906AC2 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 3750000 N844000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6970000 N1570000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23088KYMBW906AC3 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 3750000 N844000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6970000 N1570000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23088KYMBW906AC4 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 3750000 N844000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6970000 N1570000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23088KYMBW906BC4 | d - Bore N/A 440 mm | D - Outer Diameter N/A 650 mm25.591 in | B - Outer Ring Width N/A 157 mm6.1810 in | C0 - Static Radial Rating N/A 3750000 N844000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6970000 N1570000 lbf | Reference Thermal Speed Rating (Grease) N/A 590 rpm | Reference Thermal Speed Rating (Oil) N/A 680 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23264KEMBW906A | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 4770000 N1070000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7090000 N1590000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23264KEMBW906AC3 | d - Bore N/A 320.000 mm | D - Outer Diameter N/A 580 mm22.8350 in | B - Outer Ring Width N/A 208 mm8.1890 in | C0 - Static Radial Rating N/A 4770000 N1070000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7090000 N1590000 lbf | Reference Thermal Speed Rating (Grease) N/A 490 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |