Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
23192KYMBW906A | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 6500000 N1460000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11100000 N2500000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23192KYMBW906AC3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 6500000 N1460000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11100000 N2500000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 430 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/600KYMBW906A | d - Bore N/A 600 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 6040000 N1360000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11700000 N2630000 lbf | Reference Thermal Speed Rating (Grease) N/A 400 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/600KYMBW906AC3 | d - Bore N/A 600 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 6040000 N1360000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11700000 N2630000 lbf | Reference Thermal Speed Rating (Grease) N/A 400 rpm | Reference Thermal Speed Rating (Oil) N/A 450 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23284KYMBW906A | d - Bore N/A 420 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 7360000 N1650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11800000 N2660000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23284KYMBW906AC3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 7360000 N1650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11800000 N2660000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23284KYMBW906AC4 | d - Bore N/A 420 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 7360000 N1650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 11800000 N2660000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/710KYMBW906A | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5570000 N1250000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12400000 N2780000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/710KYMBW906AC3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5570000 N1250000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12400000 N2780000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/710YMBW906A | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 5570000 N1250000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12400000 N2780000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24188KYMBW906AC4 | d - Bore N/A 440 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 7120000 N1600000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 12900000 N2900000 lbf | Reference Thermal Speed Rating (Grease) N/A 250 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/750KYMBW906A | d - Bore N/A 750 mm | D - Outer Diameter N/A 1000 mm39.3700 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 6010000 N1350000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 13400000 N3000000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/500KYMBW906A | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 264 mm10.3940 in | C0 - Static Radial Rating N/A 7880000 N1770000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 13900000 N3130000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23292KYMBW906A | d - Bore N/A 460 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 296 mm11.6540 in | C0 - Static Radial Rating N/A 8680000 N1950000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 14000000 N3150000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23292KYMBW906AC3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 296 mm11.6540 in | C0 - Static Radial Rating N/A 8680000 N1950000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 14000000 N3150000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/530KYMBW37W906A | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 8530000 N1920000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15100000 N3400000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/530KYMBW37W906AC3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 8530000 N1920000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15100000 N3400000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/530KYMBW37W906AC4 | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 8530000 N1920000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15100000 N3400000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/530KYMBW906A | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 8530000 N1920000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15100000 N3400000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/530KYMBW906AC3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 8530000 N1920000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15100000 N3400000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/670KYMBW906AC3 | d - Bore N/A 670 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 230 mm9.0550 in | C0 - Static Radial Rating N/A 7890000 N1770000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15800000 N3540000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/850KYMBW40IW534 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 7120000 N1600000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 16200000 N3650000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/850KYMBW906A | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 7120000 N1600000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 16200000 N3650000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/850KYMBW906AC3 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 7120000 N1600000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 16200000 N3650000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/560KYMBW37W906AC4 | d - Bore N/A 560 mm | D - Outer Diameter N/A 920 mm36.221 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 9240000 N2080000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 16400000 N3680000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |