Batch CAD Cart (0)
  • Cart is empty
HMVC - 10 through HMVC - 64 have American National Threads Class 3.
HMVC - 68 through HMVC - 190 have Acme General Purpose Threads Class 3G.
1 - 25 of 46 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Major Diameter B (in)

Part Number

Major Diameter B

Threads No. per Inch

C

D

Piston Length of Travel

Piston Area

CAD

N/A 1.967 in N/A 18 N/A 4.488 in N/A 1.496 in N/A 0.197 in N/A 4.5 in² N/A CAD
N/A 2.360 in N/A 18 N/A 4.921 in N/A 1.496 in N/A 0.197 in N/A 5.0 in² N/A CAD
N/A 2.548 in N/A 18 N/A 5.3150 in N/A 1.496 in N/A 0.197 in N/A 5.4 in² N/A CAD
N/A 2.751 in N/A 18 N/A 5.512 in N/A 1.496 in N/A 0.197 in N/A 6.0 in² N/A CAD
N/A 2.933 in N/A 12 N/A 5.709 in N/A 1.496 in N/A 0.197 in N/A 6.3 in² N/A CAD
N/A 3.137 in N/A 12 N/A 5.906 in N/A 1.496 in N/A 0.197 in N/A 6.5 in² N/A CAD
N/A 3.34 in N/A 12 N/A 6.102 in N/A 1.496 in N/A 0.197 in N/A 6.8 in² N/A CAD
N/A 3.527 in N/A 12 N/A 6.299 in N/A 1.496 in N/A 0.197 in N/A 7.4 in² N/A CAD
N/A 3.73 in N/A 12 N/A 6.496 in N/A 1.496 in N/A 0.197 in N/A 7.7 in² N/A CAD
N/A 3.918 in N/A 12 N/A 6.693 in N/A 1.496 in N/A 0.197 in N/A 8.1 in² N/A CAD
N/A 4.325 in N/A 12 N/A 7.087 in N/A 1.496 in N/A 0.197 in N/A 8.8 in² N/A CAD
N/A 4.716 in N/A 12 N/A 7.4800 in N/A 1.496 in N/A 0.197 in N/A 9.5 in² N/A CAD
N/A 5.106 in N/A 12 N/A 7.874 in N/A 1.496 in N/A 0.197 in N/A 10.1 in² N/A CAD
N/A 5.497 in N/A 12 N/A 8.268 in N/A 1.496 in N/A 0.197 in N/A 10.7 in² N/A CAD
N/A 5.888 in N/A 12 N/A 8.661 in N/A 1.535 in N/A 0.197 in N/A 11.6 in² N/A CAD
N/A 6.284 in N/A 8 N/A 9.2520 in N/A 1.575 in N/A 0.236 in N/A 13.3 in² N/A CAD
N/A 6.659 in N/A 8 N/A 9.645 in N/A 1.614 in N/A 0.236 in N/A 14.7 in² N/A CAD
N/A 7.066 in N/A 8 N/A 10.039 in N/A 1.615 in N/A 0.236 in N/A 16.0 in² N/A CAD
N/A 7.472 in N/A 8 N/A 10.63 in N/A 1.653 in N/A 0.276 in N/A 17.8 in² N/A CAD
N/A 7.847 in N/A 8 N/A 11.024 in N/A 1.693 in N/A 0.276 in N/A 19.4 in² N/A CAD
N/A 8.628 in N/A 8 N/A 12.008 in N/A 1.732 in N/A 0.354 in N/A 22.3 in² N/A CAD
N/A 9.442 in N/A 6 N/A 12.992 in N/A 1.811 in N/A 0.394 in N/A 25.6 in² N/A CAD
N/A 10.192 in N/A 6 N/A 13.976 in N/A 1.85 in N/A 0.433 in N/A 29.1 in² N/A CAD
N/A 11.004 in N/A 6 N/A 14.9610 in N/A 1.929 in N/A 0.472 in N/A 32.7 in² N/A CAD
N/A 11.785 in N/A 6 N/A 15.945 in N/A 2.008 in N/A 0.551 in N/A 36.6 in² N/A CAD
1 - 25 of 46 | Results Per Page | View | Unit of Measure
1 2