- Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
- Race - 17-4 PH stainless steel - heat treated.
- Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4EG.
1 2
Clear
Filter
Bearing Type
B - Ball Bore (in)
D - Outside Diameter (in)
Radial Static Limit Load Capacity
Part Number |
Bearing Type |
B - Ball Bore |
D - Outside Diameter |
W - Ball Width |
H - Race Width |
a - Misalignment Angle |
Radial Clearance in. |
Radial Static Limit Load Capacity |
BC |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| HAB-22EG | N/A Grooved | N/A 1.3750 in | N/A 2.7500 in | N/A 2.125 in | N/A 1.097 in | N/A 22 º | N/A .002 Max. | N/A 194,078 lbs | N/A .020 in |
N/A
|
| HAB-24E | N/A Plain | N/A 1.5000 in | N/A 3.0000 in | N/A 2.250 in | N/A 1.175 in | N/A 21 º | N/A .002 Max. | N/A 222,208 lbs | N/A .020 in |
N/A
|
| HAB-24EG | N/A Grooved | N/A 1.5000 in | N/A 3.0000 in | N/A 2.250 in | N/A 1.175 in | N/A 21 º | N/A .002 Max. | N/A 222,208 lbs | N/A .020 in |
N/A
|
1 2