68514444011
Description
N/A C280 HUB 1-3/4 3/8X3/16KW
Bore Size
N/A 1 3/4 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514444012
Description
N/A C280 HUB 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514444013
Description
N/A C280 HUB 2-5/8 5/8X5/16 KW
Bore Size
N/A 2 5/8 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514444014
Description
N/A C280 HUB 2-3/8 5/8X5/16KW
Bore Size
N/A 2 3/8 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514444370
Description
N/A C280 HUB 2-1/8 1/2X1/4 KW
Bore Size
N/A 2 1/8 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514444545
Description
N/A C2955 HUB 3-1/2 7/8X7/16 KW
Bore Size
N/A 3 1/2 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514444547
Description
N/A C276 HUB 2-1/4 1/2X1/4KW
Bore Size
N/A 2 1/4 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD
N/A
68514444711
Description
N/A C295 HUB 2-1/8 1/2X1/4KW
Bore Size
N/A 2 1/8 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514444824
Description
N/A C295 HUB 1-1/2 3/8X3/16 KW
Bore Size
N/A 1 1/2 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514444825
Description
N/A C295 HUB 2-3/8 5/8X5/16KW
Bore Size
N/A 2 3/8 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514445249
Description
N/A C295 HUB 2-1/2 5/8X5/16 KW
Bore Size
N/A 2 1/2 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514445402
Description
N/A C295 HUB 3-3/8 7/8X7/16KW
Bore Size
N/A 3 3/8 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514445780
Description
N/A C295 HUB 1-3/4 3/8X3/16 KW
Bore Size
N/A 1 3/4 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514446120
Description
N/A C276 HUB 2-1/2 5/8X5/16KW
Bore Size
N/A 2 1/2 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD
N/A
68514446194
Description
N/A C280 HUB 1-5/8 3/8X3/16 KW
Bore Size
N/A 1 5/8 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514446755
Description
N/A C276 HUB 2-5/8 5/8X5/16KW
Bore Size
N/A 2 5/8 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD
N/A
68514446844
Description
N/A C285 HUB 3-1/2 7/8X7/16 KW
Bore Size
N/A 3 1/2 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514447080
Description
N/A C295 HUB 1-7/8 1/2X1/4KW
Bore Size
N/A 1 7/8 in
Coupling
N/A C295
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514447171
Description
N/A C285 HUB 3-3/8 7/8X7/16KW
Bore Size
N/A 3 3/8 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 7/8 x 7/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514447173
Description
N/A C285 HUB 1-1/4 1/4X1/8KW
Bore Size
N/A 1 1/4 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514447288
Description
N/A C285 HUB 2-3/8 5/8X5/16 KW
Bore Size
N/A 2 3/8 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514448108
Description
N/A C2955 HUB 2-7/8 3/4X3/8KW
Bore Size
N/A 2 7/8 in
Coupling
N/A C2955
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Length thru Bore
N/A 4.250 in 107.95 mm
Outside Diameter
N/A 9.120 in 231.65 mm
CAD
N/A
68514448193
Description
N/A C280 HUB 3" 3/4X3/8KW
Bore Size
N/A 3 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514448194
Description
N/A C280 HUB 2" 1/2X1/4KW
Bore Size
N/A 2 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514448366
Description
N/A C285 HUB 1-1/2 3/8X3/16 KW
Bore Size
N/A 1 1/2 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A