68514446755
Description
N/A C276-HUB-2-5/8-5/8X5/16KW
Bore Size
N/A 2 5/8 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD
N/A
68514426064
Description
N/A C276-HUB-2-7/8-3/4X3/8KW
Bore Size
N/A 2 7/8 in
Coupling
N/A C276
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 6.180 in 156.97 mm
CAD
N/A
68514469558
Description
N/A C280-HUB-1-1/2-3/8X3/16KW
Bore Size
N/A 1 1/2 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514448988
Description
N/A C280-HUB-1-1/4-1/4X1/8WKW
Bore Size
N/A 1 1/4 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514444011
Description
N/A C280-HUB-1-3/4-3/8X3/16KW
Bore Size
N/A 1 3/4 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514469621
Description
N/A C280-HUB-1-3/8-5/16X5/32KW
Bore Size
N/A 1 3/8 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514446194
Description
N/A C280-HUB-1-5/8-3/8X3/16KW
Bore Size
N/A 1 5/8 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514444012
Description
N/A C280-HUB-1-7/8-1/2X1/4KW
Bore Size
N/A 1 7/8 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514448194
Description
N/A C280-HUB-2"-1/2X1/4KW
Bore Size
N/A 2 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514451998
Description
N/A C280-HUB-2-1/2-5/8X5/16KW
Bore Size
N/A 2 1/2 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514444370
Description
N/A C280-HUB-2-1/8-1/2X1/4KW
Bore Size
N/A 2 1/8 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514444014
Description
N/A C280-HUB-2-3/8-5/8X5/16KW
Bore Size
N/A 2 3/8 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514444013
Description
N/A C280-HUB-2-5/8-5/8X5/16KW
Bore Size
N/A 2 5/8 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514451525
Description
N/A C280-HUB-2-7/8-3/4X3/8KW
Bore Size
N/A 2 7/8 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514448193
Description
N/A C280-HUB-3"-3/4X3/8KW
Bore Size
N/A 3 in
Coupling
N/A C280
Thread (Dimension T)
N/A 1/2-13
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Length thru Bore
N/A 3.120 in 79.25 mm
Outside Diameter
N/A 7.500 in 190.50 mm
CAD
N/A
68514448366
Description
N/A C285-HUB-1-1/2-3/8X3/16KW
Bore Size
N/A 1 1/2 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514447173
Description
N/A C285-HUB-1-1/4-1/4X1/8KW
Bore Size
N/A 1 1/4 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514452311
Description
N/A C285-HUB-1-3/4-3/8X3/16KW
Bore Size
N/A 1 3/4 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514455546
Description
N/A C285-HUB-1-3/8-5/16X5/32KW
Bore Size
N/A 1 3/8 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514441892
Description
N/A C285-HUB-1-5/8-3/8X3/16KW
Bore Size
N/A 1 5/8 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514451533
Description
N/A C285-HUB-1-7/8-1/2X1/4KW
Bore Size
N/A 1 7/8 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514456779
Description
N/A C285-HUB-2-1/2-5/8X5/16KW
Bore Size
N/A 2 1/2 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514449809
Description
N/A C285-HUB-2-1/8-1/2X1/4KW
Bore Size
N/A 2 1/8 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514447288
Description
N/A C285-HUB-2-3/8-5/8X5/16KW
Bore Size
N/A 2 3/8 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A
68514449456
Description
N/A C285-HUB-2-7/8-3/4X3/8KW
Bore Size
N/A 2 7/8 in
Coupling
N/A C285
Thread (Dimension T)
N/A 5/8-11
Keyway Size (W x D)
N/A 3/4 x 3/8 in
Length thru Bore
N/A 3.75 in 95.25 mm
Outside Diameter
N/A 8.500 in 215.90 mm
CAD
N/A