Batch CAD Cart (0)
  • Cart is empty
  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size (mm)

Coupling

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A C276 HUB 70MM 20X4.9MM KW N/A 70.00 mm N/A C276 N/A 20 x 4.9 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C226 HUB 35MM 10X3.3MM KW N/A 35.00 mm N/A C226 N/A 10 x 3.3 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C276 HUB 38MM 10X3.3MM KW N/A 38.00 mm N/A C276 N/A 10 x 3.3 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C2955 HUB 95MM 25X5.4MM KW N/A 95.00 mm N/A C2955 N/A 25 x 5.4 mm N/A 4.250 in107.95 mm N/A 9.120 in231.65 mm N/A CAD
N/A C226 HUB 30MM 8X3.3MM KW N/A 30.00 mm N/A C226 N/A 8 x 3.3 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2