Batch CAD Cart (0)
  • Cart is empty
  • A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
  • Part numbers in this section include all parts: both hubs, sleeves, a cushion set, and collar with hardware.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Coupling Size

Part Number

Description 

Rough Stock Bore

Coupling Size

Set Screw Size (Dimension T)

Length thru Bore

Outside Diameter

Overall Length

CAD

Sort by
N/A H3067 CPLG RSB X RSB 2-1/8 N/A 2 1/8 in N/A H3067 N/A No Setscrew N/A 4.750 in120.65 mm N/A 10.000 in254.00 mm N/A 11.620 in295.15 mm N/A CAD
N/A H3667 CPLG RSB X RSB 3" N/A 3 in N/A H3667 N/A No Setscrew N/A 5.630 in143.00 mm N/A 12.000 in304.80 mm N/A 13.880 in352.55 mm N/A CAD
N/A H4067 CPLG RSB X RSB 3-1/4 N/A 3 1/4 in N/A H4067 N/A No Setscrew N/A 6.250 in158.75 mm N/A 13.250 in336.55 mm N/A 15.380 in390.65 mm N/A CAD
N/A H4567 CPLG RSB X RSB 3-1/2 N/A 3 1/2 in N/A H4567 N/A No Setscrew N/A 7.000 in177.80 mm N/A 14.500 in368.30 mm N/A 17.120 in434.85 mm N/A
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1