Part Number |
Description |
Height |
Depth |
Coupling Size |
Quantity |
Material |
Weight |
---|---|---|---|---|---|---|---|
68514415419 | Description N/A H3667 CUSHIONS SXB SET OF 14 | Height N/A 3.00 in | Depth N/A 2.500 in | Coupling Size N/A H3667 | Quantity N/A 14 | Material N/A SXB | Weight N/A 1.28 lb |
68514415388 | Description N/A H3567 CUSHIONS HY SET OF 14 | Height N/A 2.500 in | Depth N/A 2.250 in | Coupling Size N/A H3567 | Quantity N/A 14 | Material N/A Hytrel® | Weight N/A 1.40 lb |
68514415386 | Description N/A H3567 CUSHIONS SXB SET OF 14 | Height N/A 2.500 in | Depth N/A 2.250 in | Coupling Size N/A H3567 | Quantity N/A 14 | Material N/A SXB | Weight N/A 1.40 lb |
68514415367 | Description N/A H3067 CUSHIONS HY SET OF 14 | Height N/A 2.250 in | Depth N/A 2.000 in | Coupling Size N/A H3067 | Quantity N/A 14 | Material N/A Hytrel® | Weight N/A 1.40 lb |
68514415365 | Description N/A H3067 CUSHIONS SXB SET OF 14 | Height N/A 2.250 in | Depth N/A 2.000 in | Coupling Size N/A H3067 | Quantity N/A 14 | Material N/A SXB | Weight N/A 1.40 lb |
68514415459 | Description N/A H4067 CUSHIONS HY SET OF 14 | Height N/A 3.375 in | Depth N/A 2.750 in | Coupling Size N/A H4067 | Quantity N/A 14 | Material N/A Hytrel® | Weight N/A 1.45 lb |
68514415457 | Description N/A H4067 CUSHIONS SXB SET OF 14 | Height N/A 3.375 in | Depth N/A 2.750 in | Coupling Size N/A H4067 | Quantity N/A 14 | Material N/A SXB | Weight N/A 1.45 lb |
68514455475 | Description N/A H4567 CUSHIONS HY SET OF 14 | Height N/A 4.000 in | Depth N/A 3.000 in | Coupling Size N/A H4567 | Quantity N/A 14 | Material N/A Hytrel® | Weight N/A 1.70 lb |
68514415473 | Description N/A H4567 CUSHIONS SXB SET OF 14 | Height N/A 4.000 in | Depth N/A 3.000 in | Coupling Size N/A H4567 | Quantity N/A 14 | Material N/A SXB | Weight N/A 1.70 lb |
68514445223 | Description N/A H3667 CUSHIONS HY SET OF 14 | Height N/A 3.00 in | Depth N/A 2.500 in | Coupling Size N/A H3667 | Quantity N/A 14 | Material N/A Hytrel® | Weight N/A 2.79 lb |